motor

P80
Constantly improving work for agricultural drones that provides 17kg+ thrust with T-MOTOR power system for agricultural drones and VTOL airplanes.
MN1804
Upgrade your 250-350g multicopters with excellent quality of efficiency, mobility and stability.
MN2204
U8
First generation of efficiency motor for application of surveillance that requires long flight time of over 2 hours.
U8 PRO
Waterproof U8PRO is extensively employed for remote sensing, surveying and mapping and exploration.
U10
U10 motor with open house design is compatible with various props from 26'' to 30''without overheating issue.
U10 PLUS
The industrial grade motor providing a thrust of over 5.7kg at hover, can be used for a diverse applications requiring heavy load.IP55 level guarantees safe flight in various environments with excellent performance.
U11
U11 motor is leading the application in agricultural field for its mighty power with stability and safety.
U12
U12 offering a thrust of 6.7kg at hover meets the requirements for on both power and efficiency.
Want to learn more about our products or provide industry solutions? Get help from a T-MOTOR expert.
Contact us via WhatsApp