Double-sided mounting hole design
It provides users with more flexible installation options, adapting to different installation requirements. The designs allows users to freely adjust the position and way of installation of the equipment.
Outlet hole seal design
Comprehensive protection of the wire for excellent waterproof, dustproof and anti-foreign matter functions. It effectively reduce the impact of the external environment on the equipment, ensuring the safety and stability of internal components, significantly extending the service life of the equipment.
Multi-groove heat dissipation design
The design optimizes the heat dissipation efficiency and effectively reduces the temperature of the device under load. The innovative heat dissipation structure not only improves air circulation, but also promotes the rapid removal of heat. It also ensures the stability and reliability of the equipment during long-term operation.