V40A 14SThe advanced edition of FOC ESCsFast response Efficient driving
Accurate control Low-noise operation
Accurate control Low-noise operation
U5
MOTOR
V40A
ESC
P17
PROPELLER
Specification
6~14S
Support Voltage
20A
Con.Current
40A(10S)
Peak Current
50g(excl.cable)/68g
ESC Weight
62*30*18mm
ESC Size