A SERIES ODULAR PROPULSION SYSTEM
A SERIES
MODULAR PROPULSION SYSTEM
R e a d y - t o - u s e | C o n v e n i e n t & f a s t
A SERIES ODULAR PROPULSION SYSTEM
A SERIES
MODULAR PROPULSION SYSTEM
R e a d y - t o - u s e | C o n v e n i e n t & f a s t
Modular propulsion system for 3.5~158kg thrust (standard/coaxial)
A SERIES
MODULAR PROPULSION SYSTEM
Better configuration丨Ready-to-use丨Convenient and fast

The A series is a new modular power system developed based on MPET technology for multi-rotor UAVs
There are 32 models (standard+coaxial) from the A series with a maximum thrust range of 3.5~158kg.
Support 6S, 12S, 14S, 18S and 24~28S. Strong power with preferred cost performance.
*MPET technology assembles the propulsion system needed on electric drones into a module with motors, ESCs and propellers,
and then installs the module on the UAV, forming a two-stage assembly mode of power module - UAV,
eliminating the need for the assembly of power components, which is user-friendly. It saves time and efforts, and reduces the hidden dangers caused by improper operation
A SERIES
MODULAR
PROPULSION
SYSTEM
Better configuration
Ready-to-use
Convenient and fast

The A series is a new modular power
system developed based on MPET
technology for multi-rotor UAVs
There are 32 models (standard+coaxial)
from the A series with a rated thrust
range of 3.5~158kg. Support 6S,
12S, 14S, 18S and 24~28S. Strong power
with preferred cost performance.
*MPET technology assembles the propulsion system needed on
electric drones into a module with motors,ESCs and propellers,
and then installs the module on the UAV, forming a two-stage
assembly mode of power module - UAV,eliminating the need for the assembly of power components, which is user-friendly. It saves time and efforts, and reduces the hidden dangers caused by improper operation
SAFE & RELIABLE
Strength and fatigue
simulations on the key
parts of the stressed
parts[1]
The external protective cover effectively
reduce the fracture failure of the structural
parts caused by the fall, bump and fatigue
during use.
Propeller adaptive
locking design[2]
Mistake-proof design solves the problem
of difficult control over locking force of the
prop hub, ensuring flight safety.(Locking
force being too tight,the propeller might not
spread easily. Its being too loose might lead
to the vibration or even rejection of the propeller.)
Magnetocaloric Coupling
Simulations[3]
Excellent magnetic circuit design helps
reduce loss and active heating by about 3%.
Cyclic Cooling Technology[4]
With the heat dissipation channel unobstructed,
the flow velocity and volume are increased by
about 11%. The temperature rise is reduced by 9%,
allowing the motor to run "cool".
SAFE & RELIABLE
Strength and fatigue simulations on the key parts of the stressed parts[1]
The external protective cover effectively reduce the fracture failure of the structural parts caused by the fall, bump and fatigue during use.
Propeller adaptive locking design[2]
Mistake-proof design solves the problem of difficult control over locking force of the prop hub, ensuring flight safety. (Locking force being too tight,the propeller mightnot spread easily. Its being too loose mightlead to the vibration or evenejection of the propeller.)
Magnetocaloric Coupling Simulations[3]
Excellent magnetic circuit design helps reduce loss and active heating by about 3%.
Cyclic Cooling Technology[4]
With the heat dissipation channel unobstructed,the flow velocity and volume are increased by about 11%. The temperature rise is reduced by 9%,allowing the motor to run "cool".
QUICK DISASSEMBLY & ASSEMBLY
Modular Design[5] without the need for the assembly of power components, users could achieve 5-step installation
by only mounting the module onto the UAV arm.
QUICK DISASSEMBLY & ASSEMBLY
Modular Design[5] without the need for the assembly of power components, users could achieve 5-step installation by only mounting
the module onto the UAV arm.
EASY TO CLEAN
EASY TO CLEAN
The sealing design and potting process[6], allow you to rinse directly with water for quick cleaning.
LONG ENDURANCE
With lightweight design[7]、heat dissipation runner system, and magnetocaloric coupling simulations,
the system is more energy-efficient for longer flight time.
LONG SERVICE LIFE
LONG SERVICE LIFE
The hot-charging process[8] helps improve the assembly accuracy and reduce the radial spacing. Aging test runs for 2000h.
MULTIPLE FUNCTIONS
MULTIPLE FUNCTIONS
Built-in Monitoring[9]、Fully Parameterized Settings[10]、Cloud Box Analysis[11]、Multi-protocol Compatibility[12]
Kinetic Energy Recovery[13]、PWM/CAN Dual Backup[14]、 Adjustable Navigation Lights[15]、Intelligent Protections[16]
Normal/Speed Modes Custom Switch[17]、Various tools[18]
A系列模块化动力系统

STRICT CONTROL

-20°C~55°C

High and low temperature tests

IPX6

Ingress protection tests

800h+

Flight tests

2000h+

Laboratory endurance and aging tests

IPX6

Ingress protection tests

800h+

Flight tests

-40°C~55°C

High and low temperature tests

2000h+

Laboratory endurance and aging tests

Customized Service
Thanks for your interest in A series modular propulsion system. Should there be any customization demand,
please leave us your contact information for further communicate with you. 3.5~158kg propulsion system
can be tailored to your project.

[1] Strength and fatigue simulations: The strength and fatigue are calculated and checked based on the application scenarios where the propulsion system is used. The throttle cycle aging is to 2000h.

[2] Propeller adaptive locking design: Mistake-proof design adapts to eliminate the gap caused by continuous operational wear.

[3] Magnetocaloric Coupling Simulations: Magnetic circuit of the motor is optimized reduce active heat generation, while considering the influence of heat on key materials.

[4] Cyclic Cooling Technology: The inlet and outlet flow is increased, combined with the propeller downwash flow which helps quickly remove the heat.

[5] Modular Design: The power parts are merged into the design, increasing the heat dissipation surface. The paired power parts are compatible with each other, and users only need to directly connect to the drone arm to use.

[6] The Sealing Design and Potting Process: Excellent potting process ensures power endurance, anti-corrosion, heat dissipation and insulation allowing you to rinse directly with water for quick cleaning.

[7] Lightweight Design: It is 6.5% lighter than power of the same class.

[8] The Hot-charging Process: It eliminates the radial assembly gap, so that there is no relative sliding during operation improving the service life of the product.

[9] Built-in Monitoring: Full state monitoring and real-time storage of operating data for data transmission and analysis.

[10] Fully Parameterized Settings: convenient host computer configuration tools, parameter tuning, and custom power.

[11] Cloud Box Analysis: Convenient cloud box host computer configuration and data download analysis tools. Graphical display of data status.

[12] Multi-protocol Compatibility: Compatible with UAVCAN, DRONECAN and T-MOTOR self-developed CUBECANTM. It is convenient and easy for zero-based users to use.

[13] Kinetic Energy Recovery: Controlled kinetic energy regenerative braking is more energy-saving, effectively increasing the flight time.

[14] PWM/CAN Dual Backup: Shielded signal wires, redundant dual control, data feedback, real-time monitoring of operational data.

[15] Adjustable Navigation Lights: You can use the host computer tool or CLOUDLINK MINI to quickly switch the navigation light status.

[16] Intelligent Protections: Power-on self-test, over-voltage/under-voltage protection, over-current protection, throttle signal loss protection, over-temperature protection, locked-rotor protection, phase loss protection and etc. Intelligent protection alarm, status storage.

[17] Normal/Speed Modes Custom Switch: Adaptive normal throttle mode/speed mode, which can be switched to adapt to various flight control needs.

[18] Various tools: CLOUDLINK LITE can be connected to the computer for comprehensive configuration and multiple-ESC data logging. CLOUDLINK MINI is a portable tool for CAN ID setting, steering setting and LED status setting.

Product List
Want to learn more about our products or provide industry solutions? Get help from a T-MOTOR expert.
Contact us via WhatsApp