Sustainable Development of Intelligent Agriculture

Whatever in any environment condition, T-MOTOR power system withstands heavy-load operation in whatever environments with solid momentum.

Optimized Functional Design for Higher Efficiency

Suitable T-MOTOR power system for easy mounting and efficient operation over agriculture drones.

  • P60 Pin
    The thrust from P60 reaches up to 8kg in combination with T-MOTOR power system with features of dustproof and waterproof.
    P60 Without Pin
    The thrust from P60 reaches up to 8kg in combination with T-MOTOR power system with features of dustproof and waterproof.
    P80
    Constantly improving work for agricultural drones that provides 17kg+ thrust with T-MOTOR power system for agricultural drones and VTOL airplanes.
    P80Ⅲ Pin
    Best efficiency and thrust performance among the comparable motors
    P80Ⅲ Without Pin
    Best efficiency and thrust performance among the comparable motors
    Want to learn more about our products or provide industry solutions? Get help from a T-MOTOR expert.
    Contact us via WhatsApp