AT Series Motors

AT2303 Short Shaft
Light and robust motor specially designed for 220g indoor F3P and 3D aerobatic planes testified by champion pilots for flexible and stable flying experience.
AT2308 Long Shaft
4MM steel shaft with good strength and toughness,no need to fear a broken bend just free flying.Thrust above 1KG.
AT2310
Spec motor for Spec Class FPV wing racing for faster and more exciting experience.
AT2312 Long Shaft
Preferred raw materials & superb technique,high quality consistency, to achieve more durable & safer flying.Thrust 1.3KG.
AT2317 Long Shaft
A Linear shaft plus the C-Clip lock shaf design,for anti-stripping design & Safety assurance.Thrust above 1.7KG.
AT2321 Long Shaft
Preferably new materials with high efficiency,stability and durability characteristics. Thrust above 2KG.
AT2814 Long Shaft
5MM Shaft diameter,2 Bearing support,robust and lightweight structure,greatly extend the working life.Thrust 2.6KG.
AT2820 Long Shaft
Anti-high temperature arc magnets,provide high torque for the propeller.Thrust above 3.1KG
AT2826 Long Shaft
3-bearing sets for great stability,efficiency,and strength under heavy loads.Thrust above 3.4KG.
AT3520 Long Shaft
Japanese 3-bearing ensures stable & efficient flight,Thrust above 4.3kg.Improves performance by more than 5%.
AT3530 Long Shaft
Robust structure and enhanced heat dissipation.Double anti-off design for efficient and stable flight.Thrust above 4.8kg.
AT4120 Long Shaft
AT4125 Long Shaft
AT4130 Long Shaft
AT5220-A Long Shaft
AT52 series are suitable for 90E-140E aircraft,corresponding to gasoline engine about 20-25CC
AT5220-B Long Shaft
AT52 series are suitable for 90E-140E aircraft,corresponding to gasoline engine about 20-25CC
AT5230-A Long Shaft
AT52 series are suitable for 90E-140E aircraft,corresponding to gasoline engine about 25-30CC
AT5230-B Long Shaft
AT52 series are suitable for 90E-140E aircraft,corresponding to gasoline engine about 25-30CC
AT7215
AT72 series are suitable for 120E-170E aircraft,corresponding to gasoline engine about 30-40CC
AT7224
AT72 series are suitable for 120E-170E aircraft,corresponding to gasoline engine about 30-40CC
Want to learn more about our products or provide industry solutions? Get help from a T-MOTOR expert.
Contact us via WhatsApp