U SeriesMORE

U8Ⅱ Lite
U8Ⅱ PRO
U8Ⅱ PRO
Max. thrust up to 9.1kg, Thrust/weight ratio: 36, High protection level IP56
U12
U12 offering a thrust of 6.7kg at hover meets the requirements for on both power and efficiency.
U12 Ⅱ
Max. thrust of 20.4kg helps bring up the AUW of aircrafts, while imported custom bearings and new iron core prolong motor service life.

P SeriesMORE

P80Ⅲ Without Pin
P80Ⅲ Without Pin
P80Ⅲ Without Pin
Best efficiency and thrust performance among the comparable motors
P80
Constantly improving work for agricultural drones that provides 17kg+ thrust with T-MOTOR power system for agricultural drones and VTOL airplanes.
P80Ⅲ Pin
Best efficiency and thrust performance among the comparable motors

Navigator SeriesMORE

MN1010
MN705-S
MN705-S
The max. thrust of 11kg brings you an extraordinary flight experience in surveying and mapping.
MN701-S
An exemplary model for industrial applications with IP45 level, smooth and stable operation.

Antigravity SeriesMORE

Antigravity MN8012
Antigravity MN2806 EVO
Antigravity MN2806 EVO
Antigravity MN5008
Ultra light, high efficiency, Devote to long flight, Quadcopter of 4.5kg, 60mins flight time, Run smoothly, low cogging torque.
Antigravity MN5006
Ultra light, high efficiency, Devote to long flight, Quadcopter of 4kg, 60mins flight time, Run smoothly, low cogging torque.

QADMORE

Q2434
Q1418
Q1418
1s Mounting, 1s Disassembly  Double Locking, Safer Flying  Three Shockproof Design, More Durable
Q1824
1s Mounting, 1s Disassembly  Double Locking, Safer Flying  Three Shockproof Design, More Durable
Q2434
1s Mounting, 1s Disassembly  Double Locking, Safer Flying  Three Shockproof Design, More Durable
Want to learn more about our products or provide industry solutions? Get help from a T-MOTOR expert.
Contact us via WhatsApp