Technical Drawing






| Motor Size | Φ118*34mm | Copper Wire | 220℃ high temperature resistance: Level C |
| Stator | Imported silicon steel sheet; Anti-rust treatment; 150°Chigh temperature-resisting coatings | Coil Insulation Test | 1000V |
| Configuration | 36N42P | Centrifugal Cooling Design | YES |
| Shaft Diameter | IN:15mm | Rotor Dynamic Balance Standard | ≤5Mg |
| Bearing | Imported 6902ZZ | Motor Dynamic Balance Standard | ≤10Mg |
| Magnet Level | N45SH |
| KV | 90 | Rated Voltage ( Lipo ) | 6-12S |
| Idle Current(10V) | 1.3A | Propeller Recommendation | 32-34 Inch |
| Peak Current(180s) | 56A | Motor Weight (indl. Cable) | 630g |
| Max.Power(180s) | 2739W | Package Weight | 1010g |
| Internal Resistance | 46mΩ |
| KV | 135 | Rated Voltage ( Lipo ) | 6-12S |
| Idle Current(10V) | 2A | Propeller Recommendation | 30-32 Inch |
| Peak Current(180s) | 104A | Motor Weight (indl. Cable) | 645g |
| Max.Power(180s) | 4930W | Package Weight | 1028g |
| Internal Resistance | 25mΩ |
| Type | Propeller | Throttle | Voltage | Thrust (g) | Torque (N*m) | Current (A) | RPM | Power | Effciency (g / W) | Operating Temperature (℃) |
| MN1010- KV90 | G32*11 | 40% | 44.05 | 1864 | 0.72 | 3.10 | 1368 | 137 | 13.66 | 58℃ |
| 45% | 44.01 | 2381 | 0.90 | 4.13 | 1518 | 182 | 13.11 | |||
| 50% | 43.97 | 2874 | 1.07 | 5.21 | 1658 | 229 | 12.55 | |||
| 55% | 43.90 | 3354 | 1.24 | 6.40 | 1786 | 281 | 11.94 | |||
| 60% | 43.82 | 3957 | 1.46 | 8.25 | 1936 | 361 | 10.95 | |||
| 65% | 43.77 | 4658 | 1.72 | 10.14 | 2089 | 444 | 10.49 | |||
| 70% | 43.67 | 5405 | 1.99 | 12.60 | 2245 | 550 | 9.82 | |||
| 75% | 43.59 | 6208 | 2.27 | 15.15 | 2393 | 661 | 9.40 | |||
| 80% | 43.51 | 6930 | 2.56 | 17.99 | 2528 | 783 | 8.85 | |||
| 90% | 43.33 | 8628 | 3.16 | 24.61 | 2797 | 1066 | 8.09 | |||
| 100% | 43.14 | 10313 | 3.77 | 32.62 | 3091 | 1407 | 7.33 | |||
| G34*11.5 | 40% | 44.00 | 2310 | 0.92 | 3.70 | 1345 | 163 | 14.18 | 75℃ | |
| 45% | 43.94 | 2893 | 1.15 | 4.97 | 1493 | 218 | 13.26 | |||
| 50% | 43.86 | 3465 | 1.36 | 6.45 | 1627 | 283 | 12.26 | |||
| 55% | 43.80 | 4033 | 1.58 | 7.86 | 1749 | 344 | 11.72 | |||
| 60% | 43.63 | 4766 | 1.85 | 10.05 | 1894 | 438 | 10.87 | |||
| 65% | 43.52 | 5564 | 2.14 | 12.36 | 2031 | 538 | 10.34 | |||
| 70% | 43.43 | 6468 | 2.50 | 15.41 | 2187 | 669 | 9.66 | |||
| 75% | 43.36 | 7324 | 2.83 | 18.42 | 2326 | 798 | 9.17 | |||
| 80% | 43.28 | 8251 | 3.18 | 22.02 | 2460 | 953 | 8.66 | |||
| 90% | 43.05 | 9970 | 3.84 | 29.52 | 2716 | 1271 | 7.85 | |||
| 100% | 42.77 | 12061 | 4.63 | 39.71 | 2990 | 1698 | 7.10 | |||
| MN1010- KV90 | G32*11 | 40% | 49.79 | 2574 | 0.97 | 4.23 | 1557 | 210 | 12.25 | 77℃ |
| 45% | 49.74 | 3245 | 1.20 | 5.47 | 1746 | 272 | 11.93 | |||
| 50% | 49.71 | 3925 | 1.45 | 7.25 | 1920 | 360 | 10.90 | |||
| 55% | 49.69 | 4725 | 1.74 | 9.28 | 2094 | 461 | 10.25 | |||
| 60% | 49.61 | 5420 | 2.00 | 11.25 | 2244 | 558 | 9.71 | |||
| 65% | 49.58 | 6192 | 2.27 | 13.61 | 2397 | 675 | 9.17 | |||
| 70% | 49.53 | 7010 | 2.57 | 16.38 | 2548 | 811 | 8.64 | |||
| 75% | 49.46 | 7938 | 2.92 | 19.64 | 2704 | 971 | 8.17 | |||
| 80% | 49.40 | 9039 | 3.29 | 23.46 | 2870 | 1159 | 7.80 | |||
| 90% | 49.24 | 11154 | 4.05 | 32.24 | 3180 | 1588 | 7.03 | |||
| 100% | 49.07 | 13541 | 4.90 | 42.76 | 3469 | 2098 | 6.45 | |||
| G34*11.5 | 40% | 49.75 | 3228 | 1.27 | 5.22 | 1535 | 260 | 12.44 | 97℃ | |
| 45% | 49.71 | 4074 | 1.59 | 7.02 | 1719 | 349 | 11.69 | |||
| 50% | 49.64 | 4889 | 1.91 | 9.30 | 1887 | 462 | 10.59 | |||
| 55% | 49.60 | 5824 | 2.27 | 11.95 | 2047 | 593 | 9.83 | |||
| 60% | 49.56 | 6707 | 2.61 | 14.35 | 2190 | 711 | 9.43 | |||
| 65% | 49.53 | 7631 | 2.97 | 17.30 | 2328 | 857 | 8.91 | |||
| 70% | 49.44 | 8645 | 3.36 | 21.07 | 2469 | 1042 | 8.30 | |||
| 75% | 49.34 | 9800 | 3.79 | 25.23 | 2617 | 1245 | 7.87 | |||
| 80% | 49.28 | 11026 | 4.28 | 30.18 | 2766 | 1487 | 7.41 | |||
| 90% | 49.06 | 13783 | 5.34 | 42.29 | 3059 | 2075 | 6.64 | |||
| 100% | 48.83 | 16341 | 6.38 | 56.08 | 3316 | 2738 | 5.97 | |||
| MN1010- KV135 | G32*11 | 40% | 43.79 | 3708 | 1.40 | 8.27 | 1893 | 362 | 10.24 | HOT |
| 45% | 43.66 | 4744 | 1.76 | 11.34 | 2114 | 495 | 9.58 | |||
| 50% | 43.55 | 5986 | 2.19 | 15.39 | 2346 | 670 | 8.93 | |||
| 55% | 43.42 | 7207 | 2.64 | 20.10 | 2568 | 873 | 8.26 | |||
| 60% | 43.30 | 8433 | 3.08 | 25.20 | 2763 | 1091 | 7.73 | |||
| 65% | 43.15 | 9608 | 3.51 | 30.73 | 2953 | 1326 | 7.24 | |||
| 70% | 43.00 | 10738 | 3.92 | 36.57 | 3126 | 1573 | 6.83 | |||
| 75% | 42.84 | 12023 | 4.39 | 43.58 | 3315 | 1867 | 6.44 | |||
| 80% | 42.64 | 13308 | 4.86 | 51.29 | 3490 | 2187 | 6.08 | |||
| 90% | 42.03 | 15897 | 5.81 | 69.29 | 3806 | 2912 | 5.46 | |||
| 100% | 41.86 | 17155 | 6.29 | 78.42 | 3943 | 3283 | 5.23 | |||
| MN1010- KV135 | G30*10.5 | 40% | 49.24 | 3948 | 1.41 | 8.52 | 2174 | 420 | 9.41 | 120℃ |
| 45% | 49.18 | 5101 | 1.81 | 11.96 | 2461 | 588 | 8.67 | |||
| 50% | 49.10 | 6307 | 2.25 | 16.17 | 2732 | 794 | 7.95 | |||
| 55% | 49.02 | 7523 | 2.68 | 20.72 | 2978 | 1016 | 7.41 | |||
| 60% | 48.93 | 8702 | 3.10 | 25.83 | 3197 | 1264 | 6.89 | |||
| 65% | 48.83 | 9906 | 3.52 | 31.30 | 3412 | 1528 | 6.48 | |||
| 70% | 48.71 | 11320 | 4.03 | 38.16 | 3626 | 1859 | 6.09 | |||
| 75% | 48.59 | 12616 | 4.47 | 44.84 | 3819 | 2179 | 5.79 | |||
| 80% | 48.45 | 14126 | 5.02 | 53.52 | 4034 | 2593 | 5.45 | |||
| 90% | 48.09 | 17193 | 6.13 | 73.82 | 4422 | 3549 | 4.84 | |||
| 100% | 47.88 | 18739 | 6.67 | 84.83 | 4587 | 4062 | 4.61 | |||
| G32*11 | 40% | 49.20 | 4943 | 1.82 | 10.57 | 2131 | 520 | 9.50 | HOT | |
| 45% | 49.13 | 6341 | 2.31 | 14.70 | 2403 | 722 | 8.78 | |||
| 50% | 49.02 | 7790 | 2.83 | 19.80 | 2661 | 971 | 8.03 | |||
| 55% | 48.92 | 9233 | 3.35 | 25.42 | 2896 | 1243 | 7.43 | |||
| 60% | 48.82 | 10611 | 3.85 | 31.43 | 3107 | 1534 | 6.92 | |||
| 65% | 48.71 | 12084 | 4.38 | 38.25 | 3310 | 1863 | 6.49 | |||
| 70% | 48.56 | 13711 | 4.94 | 46.51 | 3506 | 2259 | 6.07 | |||
| 75% | 48.40 | 15359 | 5.56 | 56.22 | 3702 | 2721 | 5.65 | |||
| 80% | 48.22 | 16992 | 6.14 | 65.75 | 3883 | 3170 | 5.36 | |||
| 90% | 47.79 | 20218 | 7.36 | 90.39 | 4238 | 4320 | 4.68 | |||
| 100% | 47.56 | 21561 | 7.85 | 103.67 | 4372 | 4930 | 4.37 | |||
| Note: Motor temperature is motor surface temperature at 100% throttle running 5mins. (Date above based on benchtest are for reference only,comparion with that of other motor types is not recommended.) | ||||||||||

Copyright © 2003-2026 T-motor, All rights reserved.