Propulsion System MORE

Motor MORE

U8Ⅱ Lite
U8Ⅱ PRO
U8Ⅱ PRO
Max. thrust up to 9.1kg, Thrust/weight ratio: 36, High protection level IP56
U12
U12 offering a thrust of 6.7kg at hover meets the requirements for on both power and efficiency.
U12 Ⅱ
Max. thrust of 20.4kg helps bring up the AUW of aircrafts, while imported custom bearings and new iron core prolong motor service life.

ESC MORE

ALPHA 120A 12S
6-12S vector control ESC with enclosed and light-weight design to satisfy the requirements of professional applications for efficient, accurate and steady motor control to achieve long endurance.
ALPHA 80A 12S
6-12S vector control ESC with enclosed and light-weight design to satisfy the requirements of professional applications for efficient, accurate and steady motor control to achieve long endurance.

Propeller MORE

NS30*10
Light, efficient, long flight time,Lower moment of inertia,Scratch resistant
NS28*9.2
Light, efficient, long flight time,Lower moment of inertia,Scratch resistant
Want to learn more about our products or provide industry solutions? Get help from a T-MOTOR expert.
Contact us via WhatsApp