ALPHA Series MORE

ALPHA 120A 12S
6-12S vector control ESC with enclosed and light-weight design to satisfy the requirements of professional applications for efficient, accurate and steady motor control to achieve long endurance.
ALPHA 80A 12S
6-12S vector control ESC with enclosed and light-weight design to satisfy the requirements of professional applications for efficient, accurate and steady motor control to achieve long endurance.

V Series MORE

V200A 14S
Support Voltage:6~14S Con. Current:100A Peak Current:200A (3s) ESC Weight:243g(excl. cable)/470g ESC Size:127*56*33mm
V150A 14S
Support Voltage:6~14S Con. Current:70A Peak Current:160A (3s) ESC Weight:206g(excl. cable)/295g ESC Size:116*49*31mm

THUNDER Series MORE

THUNDER 200A 24S

FLAME Series MORE

FLAME 100A 8S
A 4-8S low voltage high current ESC for VTOL. The layered structure and waterproof design contribute to reasonable dissipation and competence in working in extreme environments.
FLAME 80A 12S V2.0

AIR Series MORE

AIR 40A 6S
A cost-effective and reliable 2-6s ESC with peak current of up to 60A for 330-450mm quadcopters.
AIR 20A 4S
A cost-effective and reliable 3-4s ESC with peak current of up to 30A for 330-450mm quadcopters.

T Series MORE

T60A 6S
T60A provides a stable and reliable speed control solution for fixed-wing aircrafts and helicopters.
T 80A
Program optimization with intelligent motor control and built-in BEC ensures more precise and speedy response.
Want to learn more about our products or provide industry solutions? Get help from a T-MOTOR expert.
Contact us via WhatsApp