
V SERIES ESC
V60A 24S
THE ADVANCED EDITION OF FOC ESCS




Fast
Response
Response
Efficient
Driving
Driving
Accurate
Control
Control
Low-Noise
Operation
Operation
Recommendation
U13 II
Motor
V60A 24S
ESC
G32
Propeller
Specification
12~24S (Max 105V)
Support Voltage
35A
Con. Current
65A
Peak Current
180g(Excl. Cable)/283.5g
ESC Weight
115*57*26.5mm
ESC Size