Technical Drawing










| Size | 64.5*29.4*14.7mm(L*W*H) | Power Cable | Silicone wire-red/black-14AWG-150MM |
| Weight(Incl. cables) | 54.5g | Signal Cable | PVC flat cable-30 core wires--2-300MM (white, blank, black/JP 3P male connector) |
| Motor Cable | Silicone wire-deep orange-16AWG-65MM*3PCS | programming Cable | PVC flat cable-30 core wires--3-300MM (black, red, white/JP 3P male connector) |
| Support Voltage(6S) | 18-25.2V | BEC | NO |
| Con. Current | 20A | Throttle Pos. Range | 1100-1940μs |
| Peak Current(10s) | 40A | Throttle Refresh Frequency | 500Hz |
| Standby Consumption | ≤50mA | Throttle Response Speed | 120ms |

| ESC | MOTOR | PC Version Name | Lipo (S) | Prop |
| ALPHA 40A 6S | U3-700KV | V2-U3-700KV | 4S | 12CF |
| U5-400KV | V1-U5-400KV | 6S | 16CF | |
| MN4006-380KV | V1-MN4006-380KV | 6S | 16CF | |
| MN4004 KV300 | V1-MN4004-300KV | 6S | P15*5/MF1503 | |
| MN4014-400KV | V1-MN4014-400KV | 6S | 16CF | |
| MN4014-330KV | V1-MN4014-330KV | 6S | 16CF | |
| MN501S-300KV | V1-MN501S-300KV | 6S | 20CF | |
| MN501S-360KV | V1-MN501S-360KV | 6S | 18CF | |
| MN501S-240KV | V2-MN501S-240KV | 6S | 22CF | |
| MN5006-300KV | V1-MN5006-300KV | 6S | 18CF | |
| MN5006-450KV | V1-MN5006-450KV | 6S | 15CF | |
| MN5008-400KV | V1-MN5008-400KV | 6S | 17CF | |
| MN5208-340KV | V1-MN5208-340KV | 6S | 16CF | |
| MN5008-340KV | V1-MN5008-340KV | 6S | 18CF | |
| MN5212-340KV | V1-MN5212-340KV | 6S | 18CF | |
| MN601S-170KV | V1-MN601S-170KV | 6S | 22CF | |
| MN6007II-160KV | V1-MN6007II-160KV-26CF | 6S | 26CF | |
| MN6007II-320KV | V4-MN6007II-320KV | 6S | 22CF | |
| MN7005-230KV | V1-MN7005-230KV | 6S | 24CF | |
| ALPHA 60A 6S | U8II-150KV | V1-U8II/L-150KV | 6S | 26CF |
| U8LITE-150KV | V1-U8LITE-150KV | 6S | 30CF | |
| U8II-190KV | V1-U8II/L-190KV | 6S | 26CF | |
| MN4006-380KV | V1-MN4006-380KV | 6S | 16CF | |
| MN505S-320KV | V1-MN505S-320KV | 6S | 22CF | |
| MN505S-380KV | V1-MN505S-380KV | 6S | 18CF | |
| MN601S-320KV | V1-MN601S-320KV | 6S | 22CF | |
| MN605S-320KV | V1-MN605S-320KV | 6S | 22CF | |
| MN6007-320KV | V1-MN6007-320KV | 6S | 22CF | |
| 6007II-320KV | V1-6007II-320KV | 6S | 22CF | |
| ALPHA 60A 12S | U7-420KV | V1-U7-420KV | 6S | 17CF |
| U8II-85KV | V1-U8/II/L-85KV | 12S | 26CF | |
| U8II LITE KV85 | V1-U8II_LITE_85KV | 12S | MF3016 | |
| U8LITEL-95KV | V1-U8LL-95KV | 12S | 32CF | |
| U8II-100KV | V1-U8/II/L-100KV | 12S | 28CF | |
| U8II PRO KV100 | V1-U8IIP-100KV | 12S | FA28.2*9.2 | |
| U8L-II_100KV | V1-U8L-II-100KV | 12S | 30CF | |
| U8lite-kv100 | V1-U8II-100LT | 12S | 30CF | |
| U8Lite-150K | V4-U8LITE-150KV | 12S | 24CF | |
| U8II-150KV | V1-U8II-150KV | 12S | 22CF | |
| U8II-190_7 | V1-U8II/L-190_7 | 6S | 24CF | |
| U8LITEL-110KV | V1-U8LL-110KV | 12S | 30CF | |
| U10II-100KV | V1-U10II-100KV | 12S | 30CF | |
| MN501S-240KV | V1-MN501S-240KV | 12S | 15CF | |
| MN5008-340KV | V1-MN5008-340KV | 6S | 18CF | |
| MN601S-170KV | V1-MN601S-170KV | 12S | 22CF | |
| MN6007II KV160 | V5-MN6007II-160KV | 12S | FA24.2*7.9 | |
| MN605S-170KV | V1-MN605S-170KV | 12S | 22CF | |
| MN601S-320_7 | V1-MN601S-320_7 | 6S | 21CF | |
| MN7005-115KV | V1-MN7005-115KV | 12S | 24CF | |
| MN7005-230KV | V2-MN7005-230KV | 12S | 22CF | |
| MN701S-135KV | V1-MN701S-135KV | 12S | 24CF | |
| MN801S-120KV | V1-MN801S-120KV | 12S | 29CF | |
| MN805S-120KV | V1-MN805S-120KV | 12S | 30CF | |
| MN8012-100KV | V1-MN8012-100KV | 12S | 30CF | |
| MN8014-100KV | V1-MN8014-100KV | 12S | 30CF | |
| MN1005-90KV | V1-MN1005-90KV | 12S | 32CF | |
| 6007II-160KV | V1-6007II-160KV | 12S | 21CF | |
| 6007II-320KV | V3-6007II-320KV | 6S | 18CF | |
| ALPHA 80A 12S | P60-170KV | V1-P60-170KV | 14S | 22CF |
| P80-100KV | V1-P80-100KV | 14S | 32CF | |
| P80-120KV | V1-P80-120KV | 14S | 29CF | |
| P80III-120KV | V1-P80III-120KV | 12S | 30CF | |
| P80III-100KV | V1-P80III-100KV | 12S | 32CF | |
| MN801S-150KV | V1-MN801S-150KV | 12S | 26CF | |
| MN705S-125KV | V2-MN705S-125KV | 12S | 27CF | |
| MN805S-150KV | V1-MN805S-150KV | 12S | 28CF | |
| MN805S-170KV | V1-MN805S-170KV | 12S | 26CF | |
| MN8017-120KV | V1-MN8017-120KV | 12S | 30CF | |
| V605-KV210 | V1-V605-210KV | 12S | 22CF | |
| AT4130-300KV | V1-AT4130-300KV | 12S | 20CF | |
| AT4130 KV230 | V1-AT4130-230KV | 12S | 14*8 | |
| AT5230-200KV | V1-AT5230-200KV | 12S | 18CF | |
| AT5230A KV220 | V1-AT5230-220KV | 12S | APC17*12 | |
| ALPHA 120A 12S | U15II-80KV | V1-U15II-80KV | 12S | 40CF |
| U12II-120KV | V2-U12II-120KV | 12S | 30CF | |
| U13II-130KV | V1-U13II-130KV | 12S | 32CF | |
| P80III-120KV | V2-P80III-120KV | 12S | 30CF | |
| AT5220-A KV220 | V1-AT5220A-220KV | 12S | 18*8 | |
| ALPHA 60A 24S | U12II-60KV | V1-U12II-60KV | 24S | 30CF |
| U13II-65KV | V1-U13II-65KV | 24S | 32CF |
Copyright © 2003-2026 T-motor, All rights reserved.