T-MOTOR Heavy-Lift UAV Motors

Heavy-Lift UAV Propulsion Solutions

Complete propulsion systems covering 25–125 kg thrust classes for multirotor, VTOL, and manned eVTOL platforms.

Reliable Design Built for Heavy Lift

Heavy-Lift Mission Challenges

  • Sustained heavy-load operation leads to heat buildup and thrust derating.

  • Complex operating conditions continuously reduce available thrust margin.

  • Propulsion system validation increases integration complexity and development timelines.

T-MOTOR Solutions

  • Magneto-thermal coupled simulation and optimized cooling architecture help reduce temperature rise  and maintain stable thrust output during continuous heavy-load operation.

  • Redundancy-oriented propulsion design helps reserve additional thrust headroom for complex operating  conditions and improved flight safety.

  • Factory pre-matched propulsion systems and validated recommended configurations help reduce  integration complexity and shorten deployment cycles.

Heavy-Lift Propulsion Solutions

No standard products match your current filter selection

Contact Our Engineers

Custom Heavy-Lift Propulsion Systems

T-MOTOR provides customized heavy-lift propulsion system support for different payload, endurance, and  mission requirements.

Custom heavy-lift propulsion system engineering

Customization Scope

Motor parameters:

operating voltage, KV rating, form factor

ESC protocol adaptation:

CAN, PWM, or custom protocols

Propeller customization:

pitch, diameter, material

Full-system integration:

complete propulsion packages designed for your airframe

Request a Custom Solution

Engineering Support

130+ engineering specialists

Dedicated propulsion engineers supporting projects from prototype validation to production deployment

Rapid configuration validation

Propulsion platform data enables fast validation of voltage, propeller, and ESC combinations

Flexible project support

No minimum order quantity requirements for different development stages and project scales

Request a Custom Solution

Contact Our Propulsion Engineers

Submit your project requirements and T-MOTOR’s engineering team will provide propulsion configuration  recommendations based on payload, endurance, platform architecture, and mission requirements.

Social Media
Want to learn more about our products or provide industry solutions? Get help from a T-MOTOR expert.
Contact us via WhatsApp