Agricultural UAV Propulsion Solutions

Agricultural UAV Propulsion Solutions

Propulsion solutions cover 2–75 kg rated thrust to meet the mainstream needs of 5–200L agricultural drones in the market.

Built for Agricultural UAV Operations

Agricultural Drone Challenge

  • Insufficient endurance and frequent battery swaps in agricultural drones negatively impact operational efficiency.

  • High-temperature operation will cause overheating and reduced efficiency, leading to power loss and lifespan shorten.

  • Agricultural drones suffer from corrosion and severe vibration that easily leads to crashes. Frequent commercial operations demand extremely reliable power systems.

  • Inconvenient after-sales service can cause you to miss the optimal window for crop protection.

T-MOTOR Solution Advantage

  • By co-designing high-efficiency motors, ESCs, and propellers, it improves real-world operational endurance and unit-area operating efficiency.

  • Using high-temperature-resistant materials and an optimized heat-dissipation design increases cooling capacity by 10–15%, enabling stable long-duration operation in environments above 40°C, with longer service life and lower per-flight costs.

  • With industrial-grade waterproofing and corrosion-resistant design, full dynamic balancing tests before shipment, and 2,000-hour cycle endurance testing before product launch—resulting in low replacement frequency and smooth, long-lasting drone performance.

  • Our global network of service providers and timely after-sales support, to ensure support within 48 hours—maintaining smooth, long-lasting flight performance, low power replacement frequency, and worry-free after-sales service.

Agricultural UAV Propulsion Systems

Battery Voltage:
Rated Thrust:
0 Matching Products

No standard model matches the current filters

Clear some filters to view more standard options, or contact our engineers if your payload, voltage platform, or airframe configuration requires a custom propulsion solution.

Need help selecting the right propulsion configuration?

Customized Agricultural Propulsion System

When standard models cannot fully meet project requirements, T-MOTOR provides tailor solution by evaluating the drones' individual thrust, voltage, control protocol and airframe structure, providing the customized motors, ESCs, and propellers.

OEM/ODM Customized

Customization Scope

Motor parameters:

operating voltage, KV rating, form factor

ESC protocol adaptation:

CAN, PWM, or custom protocols

Propeller customization:

pitch, diameter, material

Full-system integration:

complete propulsion packages designed for your airframe

Request a Custom Solution

Engineering Support

130+ engineering specialists

Dedicated propulsion engineers supporting projects from prototype validation to production deployment

Rapid configuration validation

Propulsion platform data enables fast validation of voltage, propeller, and ESC combinations

Flexible project support

No minimum order quantity requirements for different development stages and project scales

Request a Custom Solution

Contact Our Propulsion Engineers

Please submit your UAV project details. Based on your airframe operating conditions, required thrust, and other performance requirements, the T-MOTOR R&D team will conduct a comprehensive evaluation and provide tailored recommendations.

Social Media
Want to learn more about our products or provide industry solutions? Get help from a T-MOTOR expert.
Contact us via WhatsApp