T-MOTOR Drone Propellers

T-MOTOR drone propellers cover multirotor, fixed-wing, VTOL and FPV applications, with carbon-fiber and polymer options across the range. Platform-specific categories and detailed product information help you narrow the choice by aircraft type, propulsion position and installation requirements.

Choose Propellers for Your Drone

Multirotor Drone Propellers

For multirotor UAVs, T-MOTOR offers carbon-fiber and polymer propellers in several blade and hub configurations. Start here to compare multirotor series by material and folding requirements.

Explore Multirotor Drone Propellers

Fixed-Wing Drone Propellers

For fixed-wing UAVs, the range includes TF polymer folding, AUZ carbon-fiber and T Series polymer propellers. Choose this category for fixed-wing propulsion; use the VTOL category when selecting across lift and pusher positions.

Explore Fixed-Wing Drone Propellers

VTOL Drone Propellers

For VTOL aircraft, compare V and VZ carbon-fiber propellers alongside the AUZ pusher range. This category brings the VTOL-specific options together so you can select for the required propulsion position.

Explore VTOL Drone Propellers

FPV Drone Propellers

For FPV builds, T-MOTOR lists propellers by individual size and pitch designation. Choose this category for the FPV range, then check the specific propeller against your motor and frame requirements.

Explore FPV Drone Propellers

Browse Drone Propellers

Multirotor Drone Propellers

NS14*4.8

Light, efficient, long flight time,Lower moment of inertia,Scratch resistant

NS15*5

Light, efficient, long flight time,Lower moment of inertia,Scratch resistant

G18*5.9 Prop-2PCS/PAIR

Glossy prop, with the thrust limitation of up to 8.2kg, brings you an extraordinary flight experience while collocating with T-MOTOR 4X-5X motors.

G20*6.5 Prop-2PCS/PAIR

Glossy prop, with the thrust limitation of up to 10kg, brings you an extraordinary flight experience while collocating with T-MOTOR 5X motors.

FA15.2*5

Safe performance from tightened fitted screws and locknuts with thrust limitation of up to 6kg.

P12*4

100% balanced P12*4 prop is a perfect match with T-MOTOR MN2X-MN3X for the optimal performance with lightweight and long endurance.

P13*4.4

100% balanced P13*4.4 prop is a perfect match with T-MOTOR MN3X-MN4X for the optimal performance with lightweight and long endurance.

MF1302

Polymer propellers are not recommended for coaxial setups. Commonly used thrust range 0.7-1.2kg, max thrust 2kg.

MF1503

Polymer propellers are not recommended for coaxial setups. Commonly used thrust range 1-1.5kg, max thrust 3kg.

Complete Propulsion Systems

Need a motor, ESC and propeller combination for your aircraft? Explore T-MOTOR propulsion systems and check the configuration supplied with the specific system.

Explore Complete Propulsion Systems

Need Help Choosing Propellers?

Contact T-MOTOR for help with your aircraft type and propeller requirements.

Contact T-MOTOR

Social Media
Want to learn more about our products or provide industry solutions? Get help from a T-MOTOR expert.
Contact us via WhatsApp