Technical Drawing








| Model | X-U8IIKV85 | Lead Cable Length | 600mm |
| Dimension | 130.5*87.1*91.2mm | Arm Set Weight(Incl. Cable) | 965g |
| Configuration | 36N42P | Shaft Diameter | IN:15mm |
| Idle Current (24V) | 0.6A | Rated Voltage (Lipo) | 12S |
| Internal Resistance | 225mΩ | ESCRecommendation | ALPHA 60A 12S V1.2 |
| Max. Power (180s) | 238W | PropellerRecommendation | G28*9.2 |
| Model | X-U8IIKV100 | Lead Cable Length | 600mm |
| Dimension | 130.5*87.1*91.2mm | Arm Set Weight(Incl. Cable) | 945g |
| Configuration | 36N42P | Shaft Diameter | IN:15mm |
| Idle Current (24V) | 0.8A | Rated Voltage (Lipo) | 12S |
| Internal Resistance | 170mΩ | ESCRecommendation | ALPHA 60A 12S V1.2 |
| Max. Power (180s) | 440W | PropellerRecommendation | G28*9.2 |
| Model | X-U8IIKV150 | Lead Cable Length | 600mm |
| Dimension | 130.5*87.1*91.2mm | Arm Set Weight(Incl. Cable) | 945g |
| Configuration | 36N42P | Shaft Diameter | IN:15mm |
| Idle Current (24V) | 1.3A | Rated Voltage (Lipo) | 6S |
| Internal Resistance | 85mΩ | ESCRecommendation | ALPHA 60A 6S |
| Max. Power (180s) | 196W | PropellerRecommendation | G28*9.2 |
| Model | X-U8IIKV190 | Lead Cable Length | 600mm |
| Dimension | 130.5*87.1*91.2mm | Arm Set Weight(Incl. Cable) | 945g |
| Configuration | 36N42P | Shaft Diameter | IN:15mm |
| Idle Current (24V) | 1.7A | Rated Voltage (Lipo) | 6S |
| Internal Resistance | 48mΩ | ESCRecommendation | ALPHA 60A 6S V |
| Max. Power (180s) | 342W | PropellerRecommendation | G28*9.2 |
| Type | Voltage (V) | Throttle (%) | Current (A) | Thrust (g) | Torque (N.m) | RPM | Motor Efficiency (%) | Efficiency(gf/W) | Operating Temperature (℃) |
X-U8II KV85 + | 12S(48V) | 40% | 2.99 | 1911 | 0.72 | 1442.00 | 73.06 | 15.40 | 88 (Ambient Temperature: 25) |
| 45% | 4.04 | 2394 | 0.90 | 1607.00 | 76.08 | 14.20 | |||
| 50% | 5.30 | 2930 | 1.09 | 1770.00 | 77.75 | 13.22 | |||
| 55% | 6.83 | 3521 | 1.31 | 1934.00 | 79.68 | 12.32 | |||
| 60% | 8.65 | 4145 | 1.54 | 2099.00 | 80.54 | 11.44 | |||
| 65% | 10.74 | 4805 | 1.79 | 2262.00 | 81.81 | 10.65 | |||
| 70% | 13.20 | 5544 | 2.06 | 2421.00 | 81.99 | 10.03 | |||
| 75% | 15.92 | 6337 | 2.34 | 2579.00 | 82.73 | 9.49 | |||
| 80% | 19.10 | 7169 | 2.64 | 2739.00 | 82.96 | 8.96 | |||
| 85% | 22.68 | 8001 | 2.96 | 2896.00 | 83.09 | 8.42 | |||
| 90% | 26.65 | 8915 | 3.29 | 3050.00 | 83.26 | 8.00 | |||
| 95% | 31.10 | 9854 | 3.63 | 3208.00 | 83.43 | 7.60 | |||
| 100% | 33.96 | 10382 | 3.83 | 3282.00 | 83.61 | 7.28 | |||
| X-U8II KV100 + + | 12S(48V) | 40% | 5.33 | 2884 | 1.09 | 1771 | 77.66 | 13.08 | 95 (Ambient Temperature: 25) |
| 45% | 7.20 | 3581 | 1.35 | 1968 | 79.54 | 11.97 | |||
| 50% | 9.49 | 4377 | 1.63 | 2165 | 80.47 | 11.18 | |||
| 55% | 12.15 | 5217 | 1.93 | 2352 | 81.12 | 10.38 | |||
| 60% | 15.35 | 6105 | 2.25 | 2542 | 81.49 | 9.59 | |||
| 65% | 18.98 | 7013 | 2.59 | 2724 | 81.63 | 8.88 | |||
| 70% | 23.12 | 7984 | 2.94 | 2907 | 81.31 | 8.32 | |||
| 75% | 27.79 | 9015 | 3.31 | 3084 | 80.97 | 7.82 | |||
| 80% | 33.24 | 10111 | 3.71 | 3263 | 80.78 | 7.35 | |||
| 85% | 38.96 | 11170 | 4.09 | 3425 | 80.08 | 6.93 | |||
| 90% | 45.27 | 12176 | 4.46 | 3580 | 79.13 | 6.49 | |||
| 95% | 51.72 | 13146 | 4.82 | 3719 | 77.95 | 6.14 | |||
| 100% | 55.32 | 13672 | 5.01 | 3784 | 77.35 | 5.97 | |||
| X-U8II KV150 | 6S(24V) | 40% | 5.00 | 1588 | 0.64 | 1359 | 77.47 | 15.48 | 71 (Ambient Temperature: 25) |
| 45% | 6.75 | 2018 | 0.80 | 1509 | 79.11 | 14.53 | |||
| 50% | 8.81 | 2444 | 0.96 | 1659 | 80.63 | 13.49 | |||
| 55% | 11.25 | 2929 | 1.15 | 1804 | 81.45 | 12.67 | |||
| 60% | 14.19 | 3465 | 1.35 | 1950 | 81.72 | 11.91 | |||
| 65% | 17.44 | 4009 | 1.55 | 2089 | 82.13 | 11.26 | |||
| 70% | 21.21 | 4568 | 1.76 | 2226 | 81.97 | 10.56 | |||
| 75% | 25.36 | 5165 | 1.97 | 2360 | 81.98 | 10.00 | |||
| 80% | 30.03 | 5788 | 2.20 | 2491 | 81.69 | 9.50 | |||
| 85% | 33.85 | 6264 | 2.37 | 2584 | 81.54 | 9.15 | |||
| 90% | 37.64 | 6707 | 2.53 | 2671 | 81.21 | 8.83 | |||
| 95% | 39.75 | 6957 | 2.62 | 2718 | 81.21 | 8.71 | |||
| 100% | 42.74 | 7232 | 2.72 | 2817 | 81.07 | 8.59 | |||
| X-U8II KV190 + G28*9.2 | 6S(24V) | 40% | 8.75 | 2469 | 0.94 | 1639 | 78.00 | 13.73 | 95 (Ambient Temperature: 25) |
| 45% | 11.77 | 3058 | 1.15 | 1817 | 79.53 | 12.67 | |||
| 50% | 15.37 | 3697 | 1.39 | 1990 | 80.35 | 11.75 | |||
| 55% | 19.66 | 4406 | 1.64 | 2157 | 80.65 | 10.98 | |||
| 60% | 24.64 | 5141 | 1.90 | 2324 | 80.74 | 10.25 | |||
| 65% | 30.19 | 5888 | 2.17 | 2479 | 80.57 | 9.62 | |||
| 70% | 36.24 | 6630 | 2.44 | 2630 | 80.46 | 9.07 | |||
| 75% | 42.98 | 7390 | 2.71 | 2772 | 80.00 | 8.59 | |||
| 80% | 50.71 | 8193 | 3.00 | 2914 | 79.56 | 8.15 | |||
| 85% | 58.74 | 8960 | 3.27 | 3041 | 78.66 | 7.75 | |||
| 90% | 66.33 | 9661 | 3.52 | 3147 | 78.17 | 7.47 | |||
| 95% | 69.84 | 9924 | 3.63 | 3193 | 77.72 | 7.30 | |||
| 100% | 65.68 | 10193 | 3.67 | 3292 | 77.63 | 7.25 | |||
| Note: Motor temperature is motor surface temperature @100% throttle running 5mins. (Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.) | |||||||||
| Arm Set | Compatible Tube Size | Motor | KV | Default ESC | Default Propeller | Propeller Options | Custom ESC |
| 501-X | 25mm/30mm (25mm=30mm+ adapter) | MN501-S | KV240 | ALPHA 60A 12S V1.2 | MF1503 | P15*5, FA15.2*5 | FLAME 60A 12S |
| KV300 | ALPHA 40A 6S | MF2009 | P20*6, FA20.2*6.6 | ALPHA 60A 12S V1.2, AIR 40A | |||
| KV360 | MF1806 | P18*6.1, FA18.2*5.9 | |||||
| 505-X | MN505-S | KV320 | ALPHA 60A 6S | MF2211 | P22*6.6, FA22.2*7.2 | FLAME 60A 12S | |
| KV380 | MF1806 | P18*6.1, FA18.2*5.9 | |||||
| 601-X | MN601-S | KV170 | ALPHA 60A 12S V1.2 | MF2009 | P20*6, FA20.2*6.6 | FLAME 60A 12S | |
| KV320 | ALPHA 60A 6S | P20*6, FA20.2*6.6 | |||||
| 605-X | MN605-S | KV170 | ALPHA 60A 12S V1.2 | MF2211 | P22*6.6, FA22.2*7.2 | FLAME 60A 12S | |
| KV320 | ALPHA 60A 6S | ||||||
| 701-X | MN701-S | KV135 | ALPHA 80A 12S Round | MF2614 | P24*7.2-10mm Hole, G24*7.8, FA24.2*7.9 | / | |
| 705-X | MN705-S | KV125 | ALPHA 80A 12S Round | MF2614 | G26*8.5, FA26.2*8.5 | / | |
| U8Ⅱ-X U8 Lite-X XU8-X | U8Ⅱ U8 Lite XU8 | KV85 | ALPHA 60A 12S V1.2 | MF2815 | G28*9.2, FA28.2*9.2 | FLAME 60A 12S | |
| KV100 | |||||||
| KV150 | ALPHA 60A 6S | ||||||
| KV190 | |||||||
| 6007Ⅱ-X | 25mm/28mm | 6007Ⅱ | KV160 | ALPHA 60A 12S V1.2 | MF2211 | FA22.2*7.2, NS22*6.6, P22*6.6 | FLAME 60A 12S |
| KV320 | ALPHA 60A 6S | ||||||
| P60-X | 25mm/30mm (25mm=30mm+ adapter) | P60 | KV170 | FLAME 60A 12S | MF2211 | P22*6.6, G22*7.2 | / |
| P80-X | 30mm/35mm or 40mm (Notify us your tube size) | P80 | KV100/KV120 | ALPHA 80A 12S | MF3016 | P30*10, G30*10.5 | FLAME 80A 12S, FLAME 100A 14S |
| X-501 | 25mm/30mm (25mm=30mm+ adapter) | MN501-S | KV240 | ALPHA 60A 12S V1.2 | P15*5 | / | FLAME 60A 12S |
| KV300 | ALPHA 40A 6S | P20*6 | / | ALPHA 60A 6S, AIR 40A | |||
| KV360 | P18*6.1 | / | |||||
| X-505 | MN505-S | KV320 | ALPHA 60A 6S | P22*6.6 | / | FLAME 60A 12S | |
| KV380 | P18*6.1 | / | |||||
| X-601 | MN601-S | KV170 | ALPHA 60A 12S V1.2 | P20*6 | / | FLAME 60A 12S | |
| KV320 | ALPHA 60A 6S | / | |||||
| X-605 | MN605-S | KV170 | ALPHA 60A 12S V1.2 | P22*6.6 | / | FLAME 60A 12S | |
| KV320 | ALPHA 60A 6S | / | |||||
| X-U8Ⅱ X-U8 Lite | U8Ⅱ U8 Lite | KV85 | ALPHA 60A 12S V1.2 | G28*9.2 | / | FLAME 60A 12S | |
| KV100 | / | ||||||
| KV150 | ALPHA 60A 6S | / | |||||
| KV190 | / | ||||||
| X-701 | 30mm/35mm (30mm=35mm+ adapter) | MN701-S | KV135 | ALPHA 80A 12S Round | P24*7.2 -10mmHole | G24*7.8 | / |
| X-705 | MN705-S | KV125 | ALPHA 80A 12S Round | G26*8.5 | / | / | |
| * NOTE : order qty should be an EVEN number. | |||||||
Copyright © 2003-2026 T-motor, All rights reserved.