Technical Drawing








| Model | X-601KV170 | Lead Cable Length | 630mm |
| Dimension | 124.8*72*110mm | Arm Set Weight(Incl. Cable) | 825g |
| Configuration | 24N28P | Shaft Diameter | IN:6mm OUT:6mm |
| Idle Current (24V) | 0.8A | Rated Voltage (Lipo) | 6-12S |
| Internal Resistance | 115mΩ | ESCRecommendation | ALPHA 60A 12S |
| Max. Power (180s) | 348W | PropellerRecommendation | P20*6 |
| Model | X-601KV320 | Lead Cable Length | 630mm |
| Dimension | 124.8*72*110mm | Arm Set Weight(Incl. Cable) | 829g |
| Configuration | 24N28P | Shaft Diameter | IN:6mm OUT:6mm |
| Idle Current (24V) | 2.1A | Rated Voltage (Lipo) | 6S |
| Internal Resistance | 39mΩ | ESCRecommendation | ALPHA 60A 6S |
| Max. Power (180s) | 264W | PropellerRecommendation | P20*6 |
| Type | Voltage (V) | Throttle (%) | Current (A) | Thrust (g) | Torque (N.m) | RPM | Motor Efficiency (%) | Efficiency(gf/W) | Operating Temperature (℃) |
| X-601 KV170 | 12S(48V) | 40% | 4.08 | 1732 | 0.48 | 2928 | 74.32 | 10.53 | 67 (Ambient Temperature: 25) |
| 45% | 5.53 | 2201 | 0.60 | 3264 | 76.68 | 9.89 | |||
| 50% | 7.25 | 2728 | 0.74 | 3592 | 78.55 | 9.31 | |||
| 55% | 9.28 | 3302 | 0.88 | 3921 | 80.27 | 8.82 | |||
| 60% | 11.79 | 3927 | 1.05 | 4256 | 81.13 | 8.28 | |||
| 65% | 14.57 | 4602 | 1.22 | 4580 | 82.24 | 7.86 | |||
| 70% | 17.78 | 5303 | 1.41 | 4896 | 83.18 | 7.43 | |||
| 75% | 21.46 | 6036 | 1.60 | 5203 | 83.06 | 6.97 | |||
| 80% | 25.68 | 6831 | 1.81 | 5516 | 83.32 | 6.62 | |||
| 85% | 30.31 | 7649 | 2.02 | 5817 | 83.45 | 6.30 | |||
| 90% | 35.45 | 8476 | 2.24 | 6107 | 83.22 | 5.97 | |||
| 95% | 40.44 | 9264 | 2.45 | 6372 | 83.20 | 5.74 | |||
| 100% | 43.26 | 9691 | 2.56 | 6502 | 83.15 | 5.60 | |||
| X-601 KV320 | 6S(24V) | 40% | 6.84 | 1475 | 0.41 | 2738 | 72.09 | 10.78 | 54 (Ambient Temperature: 25) |
| 45% | 9.15 | 1862 | 0.51 | 3045 | 74.49 | 10.20 | |||
| 50% | 11.95 | 2307 | 0.62 | 3346 | 76.89 | 9.76 | |||
| 55% | 15.22 | 2759 | 0.74 | 3641 | 78.27 | 9.18 | |||
| 60% | 19.11 | 3273 | 0.88 | 3937 | 79.23 | 8.71 | |||
| 65% | 23.47 | 3812 | 1.02 | 4219 | 80.00 | 8.30 | |||
| 70% | 28.31 | 4357 | 1.16 | 4489 | 80.34 | 7.88 | |||
| 75% | 33.75 | 4934 | 1.30 | 4751 | 80.63 | 7.53 | |||
| 80% | 39.77 | 5519 | 1.45 | 5007 | 80.77 | 7.17 | |||
| 85% | 46.24 | 6088 | 1.60 | 5252 | 80.78 | 6.86 | |||
| 90% | 52.82 | 6630 | 1.74 | 5467 | 80.63 | 6.57 | |||
| 95% | 56.19 | 6887 | 1.81 | 5570 | 80.59 | 6.43 | |||
| 100% | 60.12 | 7012 | 1.90 | 5569 | 80.61 | 6.36 | |||
| Note: Motor temperature is motor surface temperature @100% throttle running 5mins. (Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.) | |||||||||
| Arm Set | Compatible Tube Size | Motor | KV | Default ESC | Default Propeller | Propeller Options | Custom ESC |
| 501-X | 25mm/30mm (25mm=30mm+ adapter) | MN501-S | KV240 | ALPHA 60A 12S V1.2 | MF1503 | P15*5, FA15.2*5 | FLAME 60A 12S |
| KV300 | ALPHA 40A 6S | MF2009 | P20*6, FA20.2*6.6 | ALPHA 60A 12S V1.2, AIR 40A | |||
| KV360 | MF1806 | P18*6.1, FA18.2*5.9 | |||||
| 505-X | MN505-S | KV320 | ALPHA 60A 6S | MF2211 | P22*6.6, FA22.2*7.2 | FLAME 60A 12S | |
| KV380 | MF1806 | P18*6.1, FA18.2*5.9 | |||||
| 601-X | MN601-S | KV170 | ALPHA 60A 12S V1.2 | MF2009 | P20*6, FA20.2*6.6 | FLAME 60A 12S | |
| KV320 | ALPHA 60A 6S | P20*6, FA20.2*6.6 | |||||
| 605-X | MN605-S | KV170 | ALPHA 60A 12S V1.2 | MF2211 | P22*6.6, FA22.2*7.2 | FLAME 60A 12S | |
| KV320 | ALPHA 60A 6S | ||||||
| 701-X | MN701-S | KV135 | ALPHA 80A 12S Round | MF2614 | P24*7.2-10mm Hole, G24*7.8, FA24.2*7.9 | / | |
| 705-X | MN705-S | KV125 | ALPHA 80A 12S Round | MF2614 | G26*8.5, FA26.2*8.5 | / | |
| U8Ⅱ-X U8 Lite-X XU8-X | U8Ⅱ U8 Lite XU8 | KV85 | ALPHA 60A 12S V1.2 | MF2815 | G28*9.2, FA28.2*9.2 | FLAME 60A 12S | |
| KV100 | |||||||
| KV150 | ALPHA 60A 6S | ||||||
| KV190 | |||||||
| 6007Ⅱ-X | 25mm/28mm | 6007Ⅱ | KV160 | ALPHA 60A 12S V1.2 | MF2211 | FA22.2*7.2, NS22*6.6, P22*6.6 | FLAME 60A 12S |
| KV320 | ALPHA 60A 6S | ||||||
| P60-X | 25mm/30mm (25mm=30mm+ adapter) | P60 | KV170 | FLAME 60A 12S | MF2211 | P22*6.6, G22*7.2 | / |
| P80-X | 30mm/35mm or 40mm (Notify us your tube size) | P80 | KV100/KV120 | ALPHA 80A 12S | MF3016 | P30*10, G30*10.5 | FLAME 80A 12S, FLAME 100A 14S |
| X-501 | 25mm/30mm (25mm=30mm+ adapter) | MN501-S | KV240 | ALPHA 60A 12S V1.2 | P15*5 | / | FLAME 60A 12S |
| KV300 | ALPHA 40A 6S | P20*6 | / | ALPHA 60A 6S, AIR 40A | |||
| KV360 | P18*6.1 | / | |||||
| X-505 | MN505-S | KV320 | ALPHA 60A 6S | P22*6.6 | / | FLAME 60A 12S | |
| KV380 | P18*6.1 | / | |||||
| X-601 | MN601-S | KV170 | ALPHA 60A 12S V1.2 | P20*6 | / | FLAME 60A 12S | |
| KV320 | ALPHA 60A 6S | / | |||||
| X-605 | MN605-S | KV170 | ALPHA 60A 12S V1.2 | P22*6.6 | / | FLAME 60A 12S | |
| KV320 | ALPHA 60A 6S | / | |||||
| X-U8Ⅱ X-U8 Lite | U8Ⅱ U8 Lite | KV85 | ALPHA 60A 12S V1.2 | G28*9.2 | / | FLAME 60A 12S | |
| KV100 | / | ||||||
| KV150 | ALPHA 60A 6S | / | |||||
| KV190 | / | ||||||
| X-701 | 30mm/35mm (30mm=35mm+ adapter) | MN701-S | KV135 | ALPHA 80A 12S Round | P24*7.2 -10mmHole | G24*7.8 | / |
| X-705 | MN705-S | KV125 | ALPHA 80A 12S Round | G26*8.5 | / | / | |
| * NOTE : order qty should be an EVEN number. | |||||||
Copyright © 2003-2026 T-motor, All rights reserved.