Technical Drawing








| Model | X-605KV170 | Lead Cable Length | 630mm |
| Dimension | 124.8*72*121mm | Arm Set Weight(Incl. Cable) | 1100g |
| Configuration | 24N28P | Shaft Diameter | IN:6mm OUT:6mm |
| Idle Current (24V) | 1.2A | Rated Voltage (Lipo) | 12S |
| Internal Resistance | 65mΩ | ESCRecommendation | ALPHA 60A 12S |
| Max. Power (180s) | 536W | PropellerRecommendation | P22*6.6 |
| Model | X-605KV320 | Lead Cable Length | 630mm |
| Dimension | 124.8*72*121mm | Arm Set Weight(Incl. Cable) | 1008g |
| Configuration | 24N28P | Shaft Diameter | IN:6mm OUT:6mm |
| Idle Current (24V) | 3.4A | Rated Voltage (Lipo) | 6S |
| Internal Resistance | 21mΩ | ESCRecommendation | ALPHA 60A 6S |
| Max. Power (180s) | 450W | PropellerRecommendation | P22*6.6 |
| Type | Voltage (V) | Throttle (%) | Current (A) | Thrust (g) | Torque (N.m) | RPM | Motor Efficiency (%) | Efficiency(gf/W) | Operating Temperature (℃) |
| X-605 KV170 | 12S(48V) | 40% | 6.49 | 2594 | 0.79 | 2862 | 76.50 | 13.03 | 88 (Ambient Temperature: 25) |
| 45% | 8.77 | 3289 | 1.00 | 3189 | 78.89 | 11.86 | |||
| 50% | 11.66 | 4045 | 1.22 | 3519 | 80.44 | 10.83 | |||
| 55% | 14.92 | 4864 | 1.46 | 3840 | 81.73 | 9.95 | |||
| 60% | 18.85 | 5764 | 1.73 | 4163 | 83.01 | 9.20 | |||
| 65% | 23.39 | 6735 | 2.00 | 4477 | 83.74 | 8.62 | |||
| 70% | 28.57 | 7725 | 2.30 | 4784 | 83.88 | 8.07 | |||
| 75% | 34.41 | 8772 | 2.60 | 5083 | 84.10 | 7.60 | |||
| 80% | 41.11 | 9872 | 2.94 | 5387 | 84.20 | 7.18 | |||
| 85% | 48.41 | 10993 | 3.26 | 5676 | 83.91 | 6.84 | |||
| 90% | 56.31 | 12137 | 3.61 | 5953 | 83.72 | 6.53 | |||
| 95% | 64.24 | 13175 | 3.93 | 6208 | 83.57 | 6.25 | |||
| 100% | 68.66 | 13755 | 4.10 | 6337 | 83.43 | 6.13 | |||
| X-605 KV320 | 6S(24V) | 40% | 11.85 | 1490 | 0.71 | 2702 | 73.40 | 10.10 | 64 (Ambient Temperature: 25) |
| 45% | 15.90 | 1873 | 0.89 | 3000 | 75.64 | 9.51 | |||
| 50% | 20.59 | 2256 | 1.08 | 3280 | 77.14 | 8.89 | |||
| 55% | 26.11 | 2687 | 1.27 | 3551 | 78.57 | 8.37 | |||
| 60% | 32.54 | 3123 | 1.48 | 3819 | 79.22 | 7.90 | |||
| 65% | 39.58 | 3580 | 1.70 | 4067 | 79.74 | 7.50 | |||
| 70% | 47.39 | 4019 | 1.91 | 4298 | 80.04 | 7.10 | |||
| 75% | 55.79 | 4468 | 2.12 | 4518 | 80.16 | 6.78 | |||
| 80% | 65.28 | 4948 | 2.34 | 4728 | 80.27 | 6.48 | |||
| 85% | 74.80 | 5362 | 2.55 | 4915 | 80.09 | 6.19 | |||
| 90% | 84.96 | 5780 | 2.75 | 5091 | 79.83 | 5.96 | |||
| 95% | 94.47 | 6163 | 2.93 | 5253 | 79.58 | 5.75 | |||
| 100% | 98.67 | 6479 | 2.98 | 5355 | 79.34 | 5.55 | |||
| Note: Motor temperature is motor surface temperature @100% throttle running 5mins. (Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.) | |||||||||
| Arm Set | Compatible Tube Size | Motor | KV | Default ESC | Default Propeller | Propeller Options | Custom ESC |
| 501-X | 25mm/30mm (25mm=30mm+ adapter) | MN501-S | KV240 | ALPHA 60A 12S V1.2 | MF1503 | P15*5, FA15.2*5 | FLAME 60A 12S |
| KV300 | ALPHA 40A 6S | MF2009 | P20*6, FA20.2*6.6 | ALPHA 60A 12S V1.2, AIR 40A | |||
| KV360 | MF1806 | P18*6.1, FA18.2*5.9 | |||||
| 505-X | MN505-S | KV320 | ALPHA 60A 6S | MF2211 | P22*6.6, FA22.2*7.2 | FLAME 60A 12S | |
| KV380 | MF1806 | P18*6.1, FA18.2*5.9 | |||||
| 601-X | MN601-S | KV170 | ALPHA 60A 12S V1.2 | MF2009 | P20*6, FA20.2*6.6 | FLAME 60A 12S | |
| KV320 | ALPHA 60A 6S | P20*6, FA20.2*6.6 | |||||
| 605-X | MN605-S | KV170 | ALPHA 60A 12S V1.2 | MF2211 | P22*6.6, FA22.2*7.2 | FLAME 60A 12S | |
| KV320 | ALPHA 60A 6S | ||||||
| 701-X | MN701-S | KV135 | ALPHA 80A 12S Round | MF2614 | P24*7.2-10mm Hole, G24*7.8, FA24.2*7.9 | / | |
| 705-X | MN705-S | KV125 | ALPHA 80A 12S Round | MF2614 | G26*8.5, FA26.2*8.5 | / | |
| U8Ⅱ-X U8 Lite-X XU8-X | U8Ⅱ U8 Lite XU8 | KV85 | ALPHA 60A 12S V1.2 | MF2815 | G28*9.2, FA28.2*9.2 | FLAME 60A 12S | |
| KV100 | |||||||
| KV150 | ALPHA 60A 6S | ||||||
| KV190 | |||||||
| 6007Ⅱ-X | 25mm/28mm | 6007Ⅱ | KV160 | ALPHA 60A 12S V1.2 | MF2211 | FA22.2*7.2, NS22*6.6, P22*6.6 | FLAME 60A 12S |
| KV320 | ALPHA 60A 6S | ||||||
| P60-X | 25mm/30mm (25mm=30mm+ adapter) | P60 | KV170 | FLAME 60A 12S | MF2211 | P22*6.6, G22*7.2 | / |
| P80-X | 30mm/35mm or 40mm (Notify us your tube size) | P80 | KV100/KV120 | ALPHA 80A 12S | MF3016 | P30*10, G30*10.5 | FLAME 80A 12S, FLAME 100A 14S |
| X-501 | 25mm/30mm (25mm=30mm+ adapter) | MN501-S | KV240 | ALPHA 60A 12S V1.2 | P15*5 | / | FLAME 60A 12S |
| KV300 | ALPHA 40A 6S | P20*6 | / | ALPHA 60A 6S, AIR 40A | |||
| KV360 | P18*6.1 | / | |||||
| X-505 | MN505-S | KV320 | ALPHA 60A 6S | P22*6.6 | / | FLAME 60A 12S | |
| KV380 | P18*6.1 | / | |||||
| X-601 | MN601-S | KV170 | ALPHA 60A 12S V1.2 | P20*6 | / | FLAME 60A 12S | |
| KV320 | ALPHA 60A 6S | / | |||||
| X-605 | MN605-S | KV170 | ALPHA 60A 12S V1.2 | P22*6.6 | / | FLAME 60A 12S | |
| KV320 | ALPHA 60A 6S | / | |||||
| X-U8Ⅱ X-U8 Lite | U8Ⅱ U8 Lite | KV85 | ALPHA 60A 12S V1.2 | G28*9.2 | / | FLAME 60A 12S | |
| KV100 | / | ||||||
| KV150 | ALPHA 60A 6S | / | |||||
| KV190 | / | ||||||
| X-701 | 30mm/35mm (30mm=35mm+ adapter) | MN701-S | KV135 | ALPHA 80A 12S Round | P24*7.2 -10mmHole | G24*7.8 | / |
| X-705 | MN705-S | KV125 | ALPHA 80A 12S Round | G26*8.5 | / | / | |
| * NOTE : order qty should be an EVEN number. | |||||||
Copyright © 2003-2026 T-motor, All rights reserved.