Technical Drawing








| Model | X-701KV135 | Lead Cable Length | 580mm |
| Dimension | 126.5*81.5*126.1mm | Arm Set Weight(Incl. Cable) | 1175g |
| Configuration | 24N28P | Shaft Diameter | IN:8mm OUT:8mm |
| Idle Current (24V) | 0.9A | Rated Voltage (Lipo) | 12S |
| Internal Resistance | 94mΩ | ESCRecommendation | ALPHA 80A 12S |
| Max. Power (180s) | 434W | PropellerRecommendation | P24*7.2 |
| Type | Voltage (V) | Throttle (%) | Current (A) | Thrust (g) | Torque (N.m) | RPM | Motor Efficiency (%) | Efficiency(gf/W) | Operating Temperature (℃) |
| X-701-X KV135 | 12S(48V) | 40% | 5.37 | 2510 | 0.82 | 2358 | 79.44 | 11.46 | 74 (Ambient Temperature: 25) |
| 45% | 7.26 | 3179 | 1.03 | 2624 | 81.20 | 10.73 | |||
| 50% | 9.57 | 3901 | 1.25 | 2889 | 82.70 | 9.99 | |||
| 55% | 12.27 | 4674 | 1.48 | 3149 | 83.16 | 9.28 | |||
| 60% | 15.51 | 5538 | 1.75 | 3411 | 83.98 | 8.72 | |||
| 65% | 19.16 | 6441 | 2.02 | 3666 | 84.30 | 8.18 | |||
| 70% | 23.35 | 7360 | 2.30 | 3911 | 84.41 | 7.66 | |||
| 75% | 28.11 | 8355 | 2.60 | 4156 | 84.63 | 7.23 | |||
| 80% | 33.56 | 9413 | 2.93 | 4397 | 84.11 | 6.82 | |||
| 85% | 39.57 | 10456 | 3.25 | 4629 | 83.50 | 6.44 | |||
| 90% | 46.26 | 11581 | 3.59 | 4860 | 83.26 | 6.12 | |||
| 95% | 49.99 | 12166 | 3.77 | 4978 | 82.99 | 5.96 | |||
| 100% | 50.75 | 12304 | 3.82 | 5000 | 83.13 | 5.95 | |||
| Note: Motor temperature is motor surface temperature @100% throttle running 5mins. (Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.) | |||||||||
| Arm Set | Compatible Tube Size | Motor | KV | Default ESC | Default Propeller | Propeller Options | Custom ESC |
| 501-X | 25mm/30mm (25mm=30mm+ adapter) | MN501-S | KV240 | ALPHA 60A 12S V1.2 | MF1503 | P15*5, FA15.2*5 | FLAME 60A 12S |
| KV300 | ALPHA 40A 6S | MF2009 | P20*6, FA20.2*6.6 | ALPHA 60A 12S V1.2, AIR 40A | |||
| KV360 | MF1806 | P18*6.1, FA18.2*5.9 | |||||
| 505-X | MN505-S | KV320 | ALPHA 60A 6S | MF2211 | P22*6.6, FA22.2*7.2 | FLAME 60A 12S | |
| KV380 | MF1806 | P18*6.1, FA18.2*5.9 | |||||
| 601-X | MN601-S | KV170 | ALPHA 60A 12S V1.2 | MF2009 | P20*6, FA20.2*6.6 | FLAME 60A 12S | |
| KV320 | ALPHA 60A 6S | P20*6, FA20.2*6.6 | |||||
| 605-X | MN605-S | KV170 | ALPHA 60A 12S V1.2 | MF2211 | P22*6.6, FA22.2*7.2 | FLAME 60A 12S | |
| KV320 | ALPHA 60A 6S | ||||||
| 701-X | MN701-S | KV135 | ALPHA 80A 12S Round | MF2614 | P24*7.2-10mm Hole, G24*7.8, FA24.2*7.9 | / | |
| 705-X | MN705-S | KV125 | ALPHA 80A 12S Round | MF2614 | G26*8.5, FA26.2*8.5 | / | |
| U8Ⅱ-X U8 Lite-X XU8-X | U8Ⅱ U8 Lite XU8 | KV85 | ALPHA 60A 12S V1.2 | MF2815 | G28*9.2, FA28.2*9.2 | FLAME 60A 12S | |
| KV100 | |||||||
| KV150 | ALPHA 60A 6S | ||||||
| KV190 | |||||||
| 6007Ⅱ-X | 25mm/28mm | 6007Ⅱ | KV160 | ALPHA 60A 12S V1.2 | MF2211 | FA22.2*7.2, NS22*6.6, P22*6.6 | FLAME 60A 12S |
| KV320 | ALPHA 60A 6S | ||||||
| P60-X | 25mm/30mm (25mm=30mm+ adapter) | P60 | KV170 | FLAME 60A 12S | MF2211 | P22*6.6, G22*7.2 | / |
| P80-X | 30mm/35mm or 40mm (Notify us your tube size) | P80 | KV100/KV120 | ALPHA 80A 12S | MF3016 | P30*10, G30*10.5 | FLAME 80A 12S, FLAME 100A 14S |
| X-501 | 25mm/30mm (25mm=30mm+ adapter) | MN501-S | KV240 | ALPHA 60A 12S V1.2 | P15*5 | / | FLAME 60A 12S |
| KV300 | ALPHA 40A 6S | P20*6 | / | ALPHA 60A 6S, AIR 40A | |||
| KV360 | P18*6.1 | / | |||||
| X-505 | MN505-S | KV320 | ALPHA 60A 6S | P22*6.6 | / | FLAME 60A 12S | |
| KV380 | P18*6.1 | / | |||||
| X-601 | MN601-S | KV170 | ALPHA 60A 12S V1.2 | P20*6 | / | FLAME 60A 12S | |
| KV320 | ALPHA 60A 6S | / | |||||
| X-605 | MN605-S | KV170 | ALPHA 60A 12S V1.2 | P22*6.6 | / | FLAME 60A 12S | |
| KV320 | ALPHA 60A 6S | / | |||||
| X-U8Ⅱ X-U8 Lite | U8Ⅱ U8 Lite | KV85 | ALPHA 60A 12S V1.2 | G28*9.2 | / | FLAME 60A 12S | |
| KV100 | / | ||||||
| KV150 | ALPHA 60A 6S | / | |||||
| KV190 | / | ||||||
| X-701 | 30mm/35mm (30mm=35mm+ adapter) | MN701-S | KV135 | ALPHA 80A 12S Round | P24*7.2 -10mmHole | G24*7.8 | / |
| X-705 | MN705-S | KV125 | ALPHA 80A 12S Round | G26*8.5 | / | / | |
| * NOTE : order qty should be an EVEN number. | |||||||
Copyright © 2003-2026 T-motor, All rights reserved.