Technical Drawing








| Model | X-705KV125 | Lead Cable Length | 580mm |
| Dimension | 126.5*81.5*136.1mm | Arm Set Weight(Incl. Cable) | 1395g |
| Configuration | 24N28P | Shaft Diameter | IN:8mm OUT:8mm |
| Idle Current (24V) | 1.5A | Rated Voltage (Lipo) | 12S |
| Internal Resistance | 63mΩ | ESCRecommendation | ALPHA 80A 12S |
| Max. Power (180s) | 576W | PropellerRecommendation | G26*8.5 |
| Type | Voltage (V) | Throttle (%) | Current (A) | Thrust (g) | Torque (N.m) | RPM | Motor Efficiency (%) | Efficiency(gf/W) | Operating Temperature (℃) |
| 705-X KV125 | 12S(48V) | 40% | 6.91 | 3238 | 1.16 | 2143 | 77.81 | 11.43 | 74 (Ambient Temperature: 25) |
| 45% | 9.31 | 4060 | 1.44 | 2385 | 80.00 | 10.59 | |||
| 50% | 12.22 | 4954 | 1.75 | 2623 | 81.63 | 9.81 | |||
| 55% | 15.65 | 5927 | 2.08 | 2860 | 82.91 | 9.17 | |||
| 60% | 19.82 | 7027 | 2.44 | 3099 | 83.88 | 8.55 | |||
| 65% | 24.46 | 8147 | 2.82 | 3327 | 84.13 | 8.05 | |||
| 70% | 29.77 | 9351 | 3.22 | 3554 | 84.66 | 7.60 | |||
| 75% | 35.80 | 10518 | 3.63 | 3770 | 85.08 | 7.10 | |||
| 80% | 42.65 | 11831 | 4.07 | 3991 | 85.04 | 6.72 | |||
| 85% | 50.22 | 13171 | 4.53 | 4202 | 84.97 | 6.38 | |||
| 90% | 58.42 | 14459 | 4.99 | 4408 | 85.24 | 6.03 | |||
| 95% | 63.28 | 15217 | 5.24 | 4520 | 85.00 | 5.86 | |||
| 100% | 64.26 | 15388 | 5.29 | 4539 | 84.68 | 5.69 | |||
| Note: Motor temperature is motor surface temperature @100% throttle running 5mins. (Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.) | |||||||||
| Arm Set | Compatible Tube Size | Motor | KV | Default ESC | Default Propeller | Propeller Options | Custom ESC |
| 501-X | 25mm/30mm (25mm=30mm+ adapter) | MN501-S | KV240 | ALPHA 60A 12S V1.2 | MF1503 | P15*5, FA15.2*5 | FLAME 60A 12S |
| KV300 | ALPHA 40A 6S | MF2009 | P20*6, FA20.2*6.6 | ALPHA 60A 12S V1.2, AIR 40A | |||
| KV360 | MF1806 | P18*6.1, FA18.2*5.9 | |||||
| 505-X | MN505-S | KV320 | ALPHA 60A 6S | MF2211 | P22*6.6, FA22.2*7.2 | FLAME 60A 12S | |
| KV380 | MF1806 | P18*6.1, FA18.2*5.9 | |||||
| 601-X | MN601-S | KV170 | ALPHA 60A 12S V1.2 | MF2009 | P20*6, FA20.2*6.6 | FLAME 60A 12S | |
| KV320 | ALPHA 60A 6S | P20*6, FA20.2*6.6 | |||||
| 605-X | MN605-S | KV170 | ALPHA 60A 12S V1.2 | MF2211 | P22*6.6, FA22.2*7.2 | FLAME 60A 12S | |
| KV320 | ALPHA 60A 6S | ||||||
| 701-X | MN701-S | KV135 | ALPHA 80A 12S Round | MF2614 | P24*7.2-10mm Hole, G24*7.8, FA24.2*7.9 | / | |
| 705-X | MN705-S | KV125 | ALPHA 80A 12S Round | MF2614 | G26*8.5, FA26.2*8.5 | / | |
| U8Ⅱ-X U8 Lite-X XU8-X | U8Ⅱ U8 Lite XU8 | KV85 | ALPHA 60A 12S V1.2 | MF2815 | G28*9.2, FA28.2*9.2 | FLAME 60A 12S | |
| KV100 | |||||||
| KV150 | ALPHA 60A 6S | ||||||
| KV190 | |||||||
| 6007Ⅱ-X | 25mm/28mm | 6007Ⅱ | KV160 | ALPHA 60A 12S V1.2 | MF2211 | FA22.2*7.2, NS22*6.6, P22*6.6 | FLAME 60A 12S |
| KV320 | ALPHA 60A 6S | ||||||
| P60-X | 25mm/30mm (25mm=30mm+ adapter) | P60 | KV170 | FLAME 60A 12S | MF2211 | P22*6.6, G22*7.2 | / |
| P80-X | 30mm/35mm or 40mm (Notify us your tube size) | P80 | KV100/KV120 | ALPHA 80A 12S | MF3016 | P30*10, G30*10.5 | FLAME 80A 12S, FLAME 100A 14S |
| X-501 | 25mm/30mm (25mm=30mm+ adapter) | MN501-S | KV240 | ALPHA 60A 12S V1.2 | P15*5 | / | FLAME 60A 12S |
| KV300 | ALPHA 40A 6S | P20*6 | / | ALPHA 60A 6S, AIR 40A | |||
| KV360 | P18*6.1 | / | |||||
| X-505 | MN505-S | KV320 | ALPHA 60A 6S | P22*6.6 | / | FLAME 60A 12S | |
| KV380 | P18*6.1 | / | |||||
| X-601 | MN601-S | KV170 | ALPHA 60A 12S V1.2 | P20*6 | / | FLAME 60A 12S | |
| KV320 | ALPHA 60A 6S | / | |||||
| X-605 | MN605-S | KV170 | ALPHA 60A 12S V1.2 | P22*6.6 | / | FLAME 60A 12S | |
| KV320 | ALPHA 60A 6S | / | |||||
| X-U8Ⅱ X-U8 Lite | U8Ⅱ U8 Lite | KV85 | ALPHA 60A 12S V1.2 | G28*9.2 | / | FLAME 60A 12S | |
| KV100 | / | ||||||
| KV150 | ALPHA 60A 6S | / | |||||
| KV190 | / | ||||||
| X-701 | 30mm/35mm (30mm=35mm+ adapter) | MN701-S | KV135 | ALPHA 80A 12S Round | P24*7.2 -10mmHole | G24*7.8 | / |
| X-705 | MN705-S | KV125 | ALPHA 80A 12S Round | G26*8.5 | / | / | |
| * NOTE : order qty should be an EVEN number. | |||||||
Copyright © 2003-2026 T-motor, All rights reserved.