
VL8020 KV170
MOTOR
V150A
ESC
VZ28
PROPELLER
Recommendation
12S
Voltage
19.7kg
Max.Thrust/Arm
35kg
Recommended MTOW(Quad)

Recommendation
12S
Voltage
19.7kg
Max.Thrust/Arm
35kg
Recommended MTOW(Quad)

| Model No. | VL8020 | Magnet Level | 180℃ |
| Motor Size | Φ88.8*45.5mm | Lead Cable | Silicone wire13# 1000mm |
| Stator | 150°C high temperature -resisting coatings | Copper Wire | 220℃ |
| Configuration | 24N28P | Coil Insulation Test | 1000V/5s |
| Shaft Diameter | IN: 12 OUT: 10 | Rotor Dynamic BalanceStandard | ≤10mg |
| Bearing | Imported 6901 | IP | IPX5 |
| CentrifugalCooling Design | YES | Package Size | 150*120*57mm |
| Model No. | VL8020 | KV (RPM/V) | 170 |
| Rated Voltage (LiPo) | 12S | Idle Current (15V) | 2.4A |
| Internal Resistance(25℃) | 32mΩ | Peak Current | 116A |
| Continuous Power(180s) | 1760W | Ambient Temperature | -30℃~55℃ |
| Max. Thrust | 19.7kg | Motor Weight(indl. Cable) | 735g |
| ESC specs. | |||
| Model No. | V150A | Control | PWM/CAN |
| Max. Voltage | 60V | Protocol | DRONE CAN/UAV CAN |
| Peak Current (10s) | 160A (Under certain heat dissipation conditions) | Propeller-locking | ElectronicPropeller -locking |
| Continuous Current | 70A (Under certain heat dissipation conditions) | Encoder cables | Shielded cables-Black -24AWG-5C-400±10mm -M6 aviation connector |
| Standby Consumption | ≤50mA | Output Cable | Silicone wire-orange -10AWG-100±10mm |
| Throttle Pos. Range | 1040~1940us (fixed) | Input Cable | Silicone wire-red/black -10AWG-130±10mm |
| Throttle RefreshFrequency | 50~500Hz | Signal Cable | Shielded cables-Black -OD4.2-5C-460±10-JP -3P*2-Black blank white -green yellow gray |
| Throttle ResponseSpeed | 300ms | Weight (Incl. cables) | 295g |
| Prop specs. | |||
| Model No. | VZ28*10.8 inch (711.2*274.32mm) | Weight (Single Blade) | 80±5g |
| Type | Throttle | Voltage (V) | Thrust (g) | Torque (N*m) | Current (A) | RPM | Power (W) | Effciency (g/W) | Operating Temperature (℃) | |
| VL8020 KV170 + V150A 14S + VZ28*10.8 | 40% | 44.40 | 3783 | 1.26 | 8.87 | 2357 | 394 | 9.61 | 72 (Ambient Temperature: 25) | |
| 42% | 44.37 | 4186 | 1.40 | 10.21 | 2473 | 453 | 9.24 | |||
| 44% | 44.35 | 4620 | 1.53 | 11.71 | 2589 | 519 | 8.89 | |||
| 46% | 44.31 | 5066 | 1.67 | 13.30 | 2703 | 589 | 8.59 | |||
| 48% | 44.28 | 5498 | 1.82 | 14.98 | 2815 | 663 | 8.29 | |||
| 50% | 44.25 | 5972 | 1.97 | 16.84 | 2924 | 745 | 8.01 | |||
| 52% | 44.20 | 6436 | 2.12 | 18.78 | 3032 | 830 | 7.75 | |||
| 54% | 44.16 | 6923 | 2.28 | 20.88 | 3139 | 922 | 7.51 | |||
| 56% | 44.12 | 7426 | 2.44 | 23.13 | 3245 | 1021 | 7.28 | |||
| 58% | 44.07 | 7938 | 2.60 | 25.52 | 3348 | 1124 | 7.06 | |||
| 60% | 44.02 | 8469 | 2.78 | 28.14 | 3454 | 1239 | 6.84 | |||
| 62% | 43.96 | 9016 | 2.96 | 30.89 | 3555 | 1358 | 6.64 | |||
| 64% | 43.89 | 9552 | 3.13 | 33.73 | 3652 | 1481 | 6.45 | |||
| 66% | 43.84 | 10092 | 3.30 | 36.77 | 3748 | 1612 | 6.26 | |||
| 68% | 43.76 | 10627 | 3.48 | 39.91 | 3842 | 1746 | 6.09 | |||
| 70% | 43.69 | 11158 | 3.65 | 43.15 | 3932 | 1885 | 5.92 | |||
| 80% | 43.28 | 13892 | 4.56 | 61.99 | 4361 | 2683 | 5.18 | |||
| 90% | 42.71 | 16422 | 5.39 | 84.09 | 4715 | 3592 | 4.57 | |||
| 100% | 42.11 | 18321 | 6.02 | 109.61 | 4964 | 4616 | 3.97 | |||
| VL8020 KV170 + V150A 14S + VZ28*10.8 | 40% | 49.88 | 4756 | 1.57 | 10.82 | 2629 | 540 | 8.81 | 72 (Ambient Temperature: 25) | |
| 42% | 49.85 | 5243 | 1.73 | 12.43 | 2755 | 620 | 8.46 | |||
| 44% | 49.82 | 5750 | 1.90 | 14.18 | 2879 | 706 | 8.14 | |||
| 46% | 49.78 | 6282 | 2.07 | 16.08 | 3003 | 800 | 7.85 | |||
| 48% | 49.75 | 6823 | 2.24 | 18.14 | 3123 | 902 | 7.56 | |||
| 50% | 49.71 | 7386 | 2.43 | 20.37 | 3242 | 1012 | 7.30 | |||
| 52% | 49.67 | 7984 | 2.62 | 22.81 | 3358 | 1133 | 7.05 | |||
| 54% | 49.61 | 8579 | 2.81 | 25.37 | 3473 | 1258 | 6.82 | |||
| 56% | 49.56 | 9189 | 3.01 | 28.14 | 3586 | 1395 | 6.59 | |||
| 58% | 49.50 | 9791 | 3.21 | 31.00 | 3696 | 1535 | 6.38 | |||
| 60% | 49.44 | 10431 | 3.42 | 34.19 | 3807 | 1690 | 6.17 | |||
| 62% | 49.37 | 11059 | 3.62 | 37.43 | 3913 | 1848 | 5.98 | |||
| 64% | 49.30 | 11680 | 3.83 | 40.87 | 4014 | 2015 | 5.80 | |||
| 66% | 49.23 | 12307 | 4.03 | 44.43 | 4114 | 2187 | 5.63 | |||
| 68% | 49.15 | 12916 | 4.23 | 48.11 | 4210 | 2365 | 5.46 | |||
| 70% | 49.08 | 13528 | 4.43 | 51.97 | 4304 | 2550 | 5.30 | |||
| 80% | 48.61 | 16375 | 5.38 | 73.08 | 4712 | 3553 | 4.61 | |||
| 90% | 48.10 | 18594 | 6.11 | 95.83 | 4994 | 4610 | 4.03 | |||
| 100% | 47.64 | 19679 | 6.48 | 115.38 | 5122 | 5496 | 3.58 | |||
Note: Temperature in the chart is the bell temperature after running @75% throttle on 44.4V for 10mins. (Date above based on benchtest are for reference only,comparion with that of other motor types is not recommended.) | ||||||||||

Need a product manual, CAD model, or other technical documents? Contact us for support.
Copyright © 2003-2026 T-motor, All rights reserved.