
V SERIES ESC
V120A 24S
THE ADVANCED EDITION OF FOC ESCS




Fast
Response
Response
Efficient
Driving
Driving
Accurate
Control
Control
Low-Noise
Operation
Operation
Recommendation
V13L
Motor
V120A 24S
ESC
G36
Propeller
Specification
12~24S (Max 105V)
Support Voltage
65A
Con. Current
135A
Peak Current
307g(Excl. Cable)/460.5g
ESC Weight
133*62*38mm
ESC Size