
V SERIES ESC
V200A 24S
THE ADVANCED EDITION OF FOC ESCS




Fast
Response
Response
Efficient
Driving
Driving
Accurate
Control
Control
Low-Noise
Operation
Operation
Recommendation
V13L
Motor
V200A 24S
ESC
G38
Propeller
Specification
12~24S (Max 105V)
Support Voltage
100A
Con. Current
200A
Peak Current
580g(Excl. Cable)/748g
ESC Weight
146*74*39.5mm
ESC Size