
VL Series
Propulsion System
Propulsion System
VL1380
KV60
KV60
Motor
VL300A
ESC
VZ45
Propeller

Fast and Economical Propeller Locking
Fast (Lock the propeller in seconds)
The 360° custom angle propeller-locking can effectively avoid the turbulence caused by the rotation of the
rotor
and ensure that the aerodynamic layout of the fixed-wing aircraft is not affected, thereby improving flight
safety.
Economical (Adaptive propeller locking)
The ESC can adjust the current to control the torque to lock the propeller as per the change of external
force,
reducing power consumption and heat to achieve energy saving.
*The power consumption of propeller locking of the motor is approximately 10W.

IP45
Added dust-proof mesh, combined with an optimized motor structure, elevates the IP protection rating to
IP45,
effectively blocking dust ingress and ensuring winding insulation performance and service life.

Temperature Feedback &
Real-Time Monitoring
Even under high-load conditions, motor operation remains
stable and controllable.
Recommendation
24S
Voltage
83kg
Max Thrust/Arm
140~150kg
Compound-Wing
Recommended MTOW (Quad)

