air355

AIR355 Combo
(Quick-Release Version)

New Version AIR 20A ESC (4IN1)

Quick-Release Structure Design

The foolproof structural design and markings enable easier
and more streamlined assembly and disassembly.

New Version

AIR 20A ESC (4IN1)

Overall Combo Weight

(Motor+Prop+ESC)

Decrease By 13%%

Recommendations

Multirotor Motor/KV
AIR2213/KV1000 (Quick-Release Version)
Multirotor Thrust/Arm (kg)
0.4~0.5
Propeller
MF9545 (Quick-Release Version)
MTOW-Quadcopter (kg)
1.6~2.0
ESC
AIR 20A (4IN1)
MTOW-Hexacopter (kg)
2.4~3.0
Battery (LiPo)/ Voltage
3~4S (4.2V/PC)/12.6~16V
MOTW-Octocopter (kg)
3.2~4.0 (Non-Coaxial)

*Attention: A loss of 25% should be considered for coaxial configuration.

Want to learn more about our products or provide industry solutions? Get help from a T-MOTOR expert.
Contact us via WhatsApp