
NEW MODULAR DESIGN
NEW TECHNOLOGY
A modular power system specially built for unmanned multi-rotors
It integrates a motor and
FOC ESC

MOTOR:
XU8XL KV100
ESC:
ALPHA 60A 12S V1.2
PROPELLER:
MF28*15 / MF30*16

High Maintainability
Reduce user maintenance costs
The motor and ESC can be removed by the plug
structure easy to install and highly maintainable

Intelligent & Efficiency
FOC (sine wave) ESCs are default match
for the integrated propulsion systems.
The efficient, accurate and stable motor
control from intelligent algorithm meets
the demand of various applications.
(T-MOTOR square wave ESCs are
available for custom
demands.)

High RPM, High Efficiency, Strong Power
X· carbon is polymer folding prop series of high RPM, high efficiency
and strong power
designed by T-MOTOR(X· carbon are the default props. Other props from T-MOTOR are available
upon request.)

LED Switching
A hall sensor is used for easy switch of the light colors. Switch the colors with a magnet.

Convenient Installation
Ready to use without complex installation
(carbon tube not included)

Connector
Custom-engineered gold-plated power
connector superior current conduction
(40A rated) exceptional durability



