XU10

NEW MODULAR DESIGN
NEW TECHNOLOGY

A modular power system specially built for unmanned multi-rotors
It integrates a motor and FOC ESC

XU10

MOTOR:

XU10 KV100

ESC:

ALPHA 60A 12S V1.2

PROPELLER:

G28*9.2 / G29*9.5 / G30*10.5

XU10

High Maintainability

Reduce user maintenance costs
The motor and ESC can be removed by the plug
structure easy to install and highly maintainable

XU10

Intelligent & Efficiency

FOC (sine wave) ESCs are default match
for the integrated propulsion systems.
The efficient, accurate and stable motor
control from intelligent algorithm meets
the demand of various applications.
(T-MOTOR square wave ESCs are
available for custom demands.)

XU10

LED Switching

A hall sensor is used for easy switch of the light colors. Switch the colors with a magnet.

XU10

Convenient Installation

Ready to use without complex installation
(carbon tube not included)

XU10

Connector

Custom-engineered gold-plated power
connector superior current conduction
(40A rated) exceptional durability

Want to learn more about our products or provide industry solutions? Get help from a T-MOTOR expert.
Contact us via WhatsApp