X-A12XL II-24S
The preferred solution for 100~120kg coaxial multirotor drones

X-A12XL II-24S RECOMMENDATIONS
Take-off weight
120kgQuadcopterTake-off weight
180kgHexacopterUpdated upstream
The preferred solution for 100~120kg coaxial multirotor drones

Take-off weight
120kgQuadcopterTake-off weight
180kgHexacopter
| Model No. | X-A12XL II-24S KV47 | Tube Size | 50mm |
| Setup | X-A12XL II-24S (Motor)+24S FOC 120A (ESC)+PFZ4918 (Propeller) | Wire Material, Wire Gauge, Color | Power Wires: 10#AWG Red & Black Signal Wires: 5P Teflon |
| Recommended Battery | 20~24S (LiPo) | Wire Length | 1695±10mm |
| Rated Thrust | 28~34kg | Weight | 4980±2%g (Incl. Wires+Propeller) |
| Efficiency At Rated Thrust | 7.6g/W (33kg) | IP | IPX6 |
| Max. Thrust | 75.4kg | Recommended Ambient Temperature | -20~55℃ |
| Motor Specs | |||
| Stator Size | 111*22mm | KV | 47 |
| ESC Specs | |||
| Throttle Range | 1100~1940us (Fixed) | Max. Voltage | 100V |
| Protocol | DRONE CAN、UAV CAN、 CUBE CAN | Peak Current (For A Short Time) | 120A (OpenEnvironment AndTemperature≤60℃) |
| Control Method | PWM/CAN | BEC | NO |
| Prop Specs | |||
| Model No. | PFZ4918 (Folding Carbon Fiber) | Length | 49 Inch (1245.17mm) |
| Type | Voltage (V) | Throttle | Current (A) | Thrust (gf) | Torque (N·m) | RPM | Motor Efficiency (%) | Overall Efficiency (gf/W) | Operating Temperature (℃) |
| X-A12XL II-24S KV47 + 24S FOC 120A + PFZ4918 | 92 | 30% | 4.29 | 6958 | 4.20 | 963 | 93.10 | 17.60 | 88 (Ambient Temperature: 25) |
| 35% | 8.83 | 11117 | 6.40 | 1207 | 93.31 | 13.65 | |||
| 40% | 15.60 | 16003 | 9.20 | 1441 | 94.50 | 11.13 | |||
| 45% | 24.13 | 21350 | 12.20 | 1657 | 95.16 | 9.60 | |||
| 50% | 34.79 | 27103 | 15.53 | 1864 | 94.53 | 8.45 | |||
| 55% | 47.09 | 33150 | 18.96 | 2055 | 93.94 | 7.64 | |||
| 60% | 62.18 | 39403 | 22.59 | 2235 | 92.20 | 6.87 | |||
| 65% | 77.84 | 45682 | 26.20 | 2399 | 91.71 | 6.36 | |||
| 70% | 95.93 | 51983 | 29.82 | 2555 | 90.22 | 5.88 | |||
| 75% | 113.77 | 58009 | 33.50 | 2693 | 90.06 | 5.53 | |||
| 80% | 133.71 | 63912 | 37.06 | 2821 | 88.78 | 5.18 | |||
| 85% | 150.79 | 68530 | 39.80 | 2916 | 87.43 | 4.93 | |||
| 90% | 165.12 | 72159 | 41.87 | 2987 | 86.01 | 4.74 | |||
| 95% | 179.44 | 75482 | 43.90 | 3050 | 84.74 | 4.56 | |||
| 100% | 180.44 | 75403 | 43.90 | 3051 | 84.31 | 4.53 | |||
Note: Temperature in the chart is the bell temperature after running @80% throttle for 2min. (Data above based on benchtest at T-MOTOR lab are for reference only.) | |||||||||


Need a product manual, CAD model, or other technical documents? Contact us for support.
Installation Video
Installation Video 2
Rinsing Video
Mud Pouring Video
Throwing-and-falling Video
No-load Video
Assembly Video
CANID Video
ESC connection Video
ESC upgrade Video
Check the ESC status Video
Navigation light Setting Video
Cloud Box Upgrade Video
Endurance Video
Flight Test Video
The preferred solution for 100~120kg coaxial multirotor drones

Take-off weight
120kgQuadcopterTake-off weight
180kgHexacopter
| Model No. | X-A12XL II-24S KV47 | Tube Size | 50mm |
| Setup | X-A12XL II-24S (Motor)+24S FOC 120A (ESC)+PFZ4918 (Propeller) | Wire Material, Wire Gauge, Color | Power Wires: 10#AWG Red & Black Signal Wires: 5P Teflon |
| Recommended Battery | 20~24S (LiPo) | Wire Length | 1695±10mm |
| Rated Thrust | 28~34kg | Weight | 4980±2%g (Incl. Wires+Propeller) |
| Efficiency At Rated Thrust | 7.6g/W (33kg) | IP | IPX6 |
| Max. Thrust | 75.4kg | Recommended Ambient Temperature | -20~55℃ |
| Motor Specs | |||
| Stator Size | 111*22mm | KV | 47 |
| ESC Specs | |||
| Throttle Range | 1100~1940us (Fixed) | Max. Voltage | 100V |
| Protocol | DRONE CAN、UAV CAN、 CUBE CAN | Peak Current (For A Short Time) | 120A (OpenEnvironment AndTemperature≤60℃) |
| Control Method | PWM/CAN | BEC | NO |
| Prop Specs | |||
| Model No. | PFZ4918 (Folding Carbon Fiber) | Length | 49 Inch (1245.17mm) |
| Type | Voltage (V) | Throttle | Current (A) | Thrust (gf) | Torque (N·m) | RPM | Motor Efficiency (%) | Overall Efficiency (gf/W) | Operating Temperature (℃) |
| X-A12XL II-24S KV47 + 24S FOC 120A + PFZ4918 | 92 | 30% | 4.29 | 6958 | 4.20 | 963 | 93.10 | 17.60 | 88 (Ambient Temperature: 25) |
| 35% | 8.83 | 11117 | 6.40 | 1207 | 93.31 | 13.65 | |||
| 40% | 15.60 | 16003 | 9.20 | 1441 | 94.50 | 11.13 | |||
| 45% | 24.13 | 21350 | 12.20 | 1657 | 95.16 | 9.60 | |||
| 50% | 34.79 | 27103 | 15.53 | 1864 | 94.53 | 8.45 | |||
| 55% | 47.09 | 33150 | 18.96 | 2055 | 93.94 | 7.64 | |||
| 60% | 62.18 | 39403 | 22.59 | 2235 | 92.20 | 6.87 | |||
| 65% | 77.84 | 45682 | 26.20 | 2399 | 91.71 | 6.36 | |||
| 70% | 95.93 | 51983 | 29.82 | 2555 | 90.22 | 5.88 | |||
| 75% | 113.77 | 58009 | 33.50 | 2693 | 90.06 | 5.53 | |||
| 80% | 133.71 | 63912 | 37.06 | 2821 | 88.78 | 5.18 | |||
| 85% | 150.79 | 68530 | 39.80 | 2916 | 87.43 | 4.93 | |||
| 90% | 165.12 | 72159 | 41.87 | 2987 | 86.01 | 4.74 | |||
| 95% | 179.44 | 75482 | 43.90 | 3050 | 84.74 | 4.56 | |||
| 100% | 180.44 | 75403 | 43.90 | 3051 | 84.31 | 4.53 | |||
Note: Temperature in the chart is the bell temperature after running @80% throttle for 2min. (Data above based on benchtest at T-MOTOR lab are for reference only.) | |||||||||


Need a product manual, CAD model, or other technical documents? Contact us for support.
Installation Video
Installation Video 2
Rinsing Video
Mud Pouring Video
Throwing-and-falling Video
No-load Video
Assembly Video
CANID Video
ESC connection Video
ESC upgrade Video
Check the ESC status Video
Navigation light Setting Video
Cloud Box Upgrade Video
Endurance Video
Flight Test Video
Copyright © 2003-2026 T-motor, All rights reserved.