STORE
T-MOTOR The Safer Propulsion System
Multi-rotor UAV Power
Propulsion System
Manned Aircraft
A Series Modular Propulsion System
Modular Propulsion System
Standard
X-Agricultural
Coaxial
Air Gear
Motor
U Series
P Series
Navigator Series
Antigravity Series
QAD
ESC
ALPHA Series
V Series (FOC)
THUNDER Series
FLAME Series
AIR Series
Propeller
NS Carbon Fiber(Ultra Light)
Glossy Carbon Fiber
Folding Carbon Fiber
Polish Carbon Fiber
MS Series Polymer
Polymer Folding
Polymer Variable-Pitch Propeller
Fixed Wing Power
AX System Motors
AT System Motors
AT Series ESC
Propellers
-TF Series Polymer Folding Propeller
-AUZ Series Carbon Fiber Propeller
-T Series Polymer Propeller
VTOL Power
V Series Motor
V Series ECS (FOC)
V Series Carbon Fiber Propeller
VZ Series Carbon Fiber Propeller
VL Series Propulsion System
AT Pusher Motor
AT Pusher ESC
Customized
FPV Applications
FPV Motor
FPV ESC
FPV Propellers
FPV Stacks
About T-MOTOR
About Us
Contact Us
T-motor Story
Join Us
80A
INQUIRE NOW
Features
Parameter
Specification
Input Voltage
5-12S
Peak Current
100A
Current
80A
Weight
32g
BEC
/
Firmware
BLHeli32
Size
55x28x10mm
Facebook
Youtube
linkedin
ins
About Us
|
Contact Us
|
T-motor Story
|
Join Us
|
News
|
Authorized Dealer
Want to learn more about our products or provide industry solutions? Get help from a T-MOTOR expert.
Contact us via WhatsApp