Technical Drawing

| Definition Figure |
![]() ![]() |
| Connection Diagram |
![]() |
Updated upstream




| Definition Figure |
![]() ![]() |
| Connection Diagram |
![]() |
| Parameters | |||
| ESC Model | V-120A-14S | ESC Weight | 24.2g |
| Packed Size | 56.9*28*9.7mm | ||
| Specifications | |||
| Input Voltage | 12-14S | Peak Current (5S) | 130A |
| Con Current | 120A | ESC Firmware | AM32 |
| ESC MCU | STM32G071G8U6 | ESC Galvanometer | SUPPORT |
| ESC BEC | NONE | Galvanometer Ratio | NONE |
| Recommended Combo | |||
| ESC | V-120A-14S | Frame Type | X4 |
| FC | Velox F7 SE 8S | Battery Voltage | 12S |
Need a product manual, CAD model, or other technical documents? Contact us for support.




| Definition Figure |
![]() ![]() |
| Connection Diagram |
![]() |
| Parameters | |||
| ESC Model | V-120A-14S | ESC Weight | 24.2g |
| Packed Size | 56.9*28*9.7mm | ||
| Specifications | |||
| Input Voltage | 12-14S | Peak Current (5S) | 130A |
| Con Current | 120A | ESC Firmware | AM32 |
| ESC MCU | STM32G071G8U6 | ESC Galvanometer | SUPPORT |
| ESC BEC | NONE | Galvanometer Ratio | NONE |
| Recommended Combo | |||
| ESC | V-120A-14S | Frame Type | X4 |
| FC | Velox F7 SE 8S | Battery Voltage | 12S |
Need a product manual, CAD model, or other technical documents? Contact us for support.
Copyright © 2003-2026 T-motor, All rights reserved.