Technical Drawing

Updated upstream




| Type | 2810 | Motor Dimension | φ32.9*36.55 |
| Magnet | Zinc-Plated Arc Magnets | Coil Insulation Test | 500V Withstand Voltage Test |
| Dynamic Balance Requirements Standards | ≤5mg | Configuration | 12N14P |
| Shaft Diameter | 5mm | Lead | 18AWG*250mm |
| Screw Diameter | Φ19-M3-4 | Prop Adapter Shaft Thread | M5 |
| Technical Specifications | |||
| Recommended Voltage | KV900 | Idle Current (10V) | 1.05A |
| Max Power | 481W | Internal Resistance | 88.1mΩ |
| Rated Voltage (LiPo) | 6S | Peak Current | 38.351A |
| Max Thrust | 2.34kg | Weight (Incl. Cable) | 65.0g |
| Recommended Set/Motor/Propeller/ESC | |||
| Motor | 2810 KV900 | Drone Frame Type | 9.5-inch X4 Frame |
| Propeller | C9.5x5x3 | Recommended Battery | 22.2v |
| ESC | V50A Se | Recommended Takeoff Weight | 5-10kg |
| Flight Controller | F7 Se | Recommended Takeoff Weight | 8kg |
| Test Data: | Takeoff Weight: 3.5 kg (1.2 kg Test Payload), Battery: 6S 20,000 mAh, Cruise Speed: 60 km/h, Flight Time: 35 min / 35 km Takeoff Weight: 8 kg (5 kg Test Payload), Battery: 6S 25,000 mAh, Cruise Speed: 60 km/h, Flight Time: 22 min / 22 km | ||
| Type | Propeller | Voltage (V) | Throttle (%) | Current (A) | RPM | Thrust (g) | Power (W) | Efficiency (g/W) | Torque (N.m) | Operating Temperature (℃) |
| 2810 KV900 | c9.5*5*3 | 22.27 | 10% | 0.17 | 1654 | 34 | 1 | 26.34 | 0.01 | 49℃ |
| 22.25 | 20% | 0.80 | 3307 | 159 | 11 | 14.81 | 0.03 | |||
| 22.23 | 30% | 2.25 | 4842 | 375 | 34 | 10.98 | 0.07 | |||
| 22.18 | 40% | 4.76 | 6247 | 650 | 74 | 8.80 | 0.11 | |||
| 22.12 | 50% | 8.35 | 7502 | 955 | 128 | 7.44 | 0.16 | |||
| 22.03 | 60% | 12.84 | 8603 | 1269 | 194 | 6.53 | 0.22 | |||
| 21.94 | 70% | 18.26 | 9603 | 1590 | 270 | 5.88 | 0.27 | |||
| 21.82 | 80% | 24.61 | 10421 | 1888 | 349 | 5.41 | 0.32 | |||
| 21.70 | 90% | 31.28 | 11067 | 2138 | 419 | 5.10 | 0.36 | |||
| 21.57 | 100% | 38.35 | 11576 | 2345 | 481 | 4.88 | 0.40 |
Need a product manual, CAD model, or other technical documents? Contact us for support.




| Type | 2810 | Motor Dimension | φ32.9*36.55 |
| Magnet | Zinc-Plated Arc Magnets | Coil Insulation Test | 500V Withstand Voltage Test |
| Dynamic Balance Requirements Standards | ≤5mg | Configuration | 12N14P |
| Shaft Diameter | 5mm | Lead | 18AWG*250mm |
| Screw Diameter | Φ19-M3-4 | Prop Adapter Shaft Thread | M5 |
| Technical Specifications | |||
| Recommended Voltage | KV900 | Idle Current (10V) | 1.05A |
| Max Power | 481W | Internal Resistance | 88.1mΩ |
| Rated Voltage (LiPo) | 6S | Peak Current | 38.351A |
| Max Thrust | 2.34kg | Weight (Incl. Cable) | 65.0g |
| Recommended Set/Motor/Propeller/ESC | |||
| Motor | 2810 KV900 | Drone Frame Type | 9.5-inch X4 Frame |
| Propeller | C9.5x5x3 | Recommended Battery | 22.2v |
| ESC | V50A Se | Recommended Takeoff Weight | 5-10kg |
| Flight Controller | F7 Se | Recommended Takeoff Weight | 8kg |
| Test Data: | Takeoff Weight: 3.5 kg (1.2 kg Test Payload), Battery: 6S 20,000 mAh, Cruise Speed: 60 km/h, Flight Time: 35 min / 35 km Takeoff Weight: 8 kg (5 kg Test Payload), Battery: 6S 25,000 mAh, Cruise Speed: 60 km/h, Flight Time: 22 min / 22 km | ||
| Type | Propeller | Voltage (V) | Throttle (%) | Current (A) | RPM | Thrust (g) | Power (W) | Efficiency (g/W) | Torque (N.m) | Operating Temperature (℃) |
| 2810 KV900 | c9.5*5*3 | 22.27 | 10% | 0.17 | 1654 | 34 | 1 | 26.34 | 0.01 | 49℃ |
| 22.25 | 20% | 0.80 | 3307 | 159 | 11 | 14.81 | 0.03 | |||
| 22.23 | 30% | 2.25 | 4842 | 375 | 34 | 10.98 | 0.07 | |||
| 22.18 | 40% | 4.76 | 6247 | 650 | 74 | 8.80 | 0.11 | |||
| 22.12 | 50% | 8.35 | 7502 | 955 | 128 | 7.44 | 0.16 | |||
| 22.03 | 60% | 12.84 | 8603 | 1269 | 194 | 6.53 | 0.22 | |||
| 21.94 | 70% | 18.26 | 9603 | 1590 | 270 | 5.88 | 0.27 | |||
| 21.82 | 80% | 24.61 | 10421 | 1888 | 349 | 5.41 | 0.32 | |||
| 21.70 | 90% | 31.28 | 11067 | 2138 | 419 | 5.10 | 0.36 | |||
| 21.57 | 100% | 38.35 | 11576 | 2345 | 481 | 4.88 | 0.40 |
Need a product manual, CAD model, or other technical documents? Contact us for support.
Copyright © 2003-2026 T-motor, All rights reserved.