Technical Drawing





| Type | XMM3115 | Motor Dimension | φ37.5*45.5 |
| Magnet | Zinc-Plated Arc Magnets | Coil Insulation Test | 500V Withstand Voltage Test |
| Dynamic Balance Requirements Standards | ≤5mg | Configuration | 12N14P |
| Shaft Diameter | 5mm | Lead | 18AWG*250mm |
| Screw Diameter | Φ19-M3-4 | Prop Adapter Shaft Thread | M5X14.5mm |
| Technical Specifications | |||
| Recommended Voltage | KV900 | Idle Current (10V) | 1.4A |
| Max Power | 787W | Internal Resistance | 42.71mΩ |
| Rated Voltage (LiPo) | 6S | Peak Current | 64.37A |
| Max Thrust | 3.49kg | Weight (Incl. Cable) | 111.2g |
| Recommended Set/Motor/Propeller/ESC | |||
| Motor | 3115 KV900 | Drone Frame Type | 10.5-inch X4 Frame |
| Propeller | c10.5x5x3 | Recommended Battery | 22.2v |
| ESC | V70A se | Recommended Takeoff Weight | 8.8kg |
| Flight Controller | F7se | Recommended Takeoff Weight | 11.6kg |
| Test Data: | Takeoff Weight: 6 kg (2 kg Test Payload), Battery: 6S 30,000 mAh, Cruise Speed: 80 km/h, Flight Time: 20 min / 26 km Takeoff Weight: 11.6 kg (8 kg Test Payload), Battery: 6S 25,000 mAh, Cruise Speed: 60 km/h, Flight Time: 9 min / 9 km | ||
| Type | Propeller | Voltage (V) | Throttle (%) | Current (A) | RPM | Thrust (g) | Power (W) | Efficiency (g/W) | Torque (N.m) | Operating Temperature (℃) |
| 3115 KV900 | C10.5*5*3 | 22.27 | 10% | 0.24 | 1715 | 55 | 2 | 24.63 | 0.01 | 49℃ |
| 22.25 | 20% | 1.27 | 3428 | 254 | 18 | 14.09 | 0.05 | |||
| 22.20 | 30% | 3.69 | 5048 | 593 | 58 | 10.25 | 0.11 | |||
| 22.13 | 40% | 7.91 | 6509 | 1009 | 125 | 8.10 | 0.18 | |||
| 22.02 | 50% | 13.69 | 7815 | 1475 | 217 | 6.80 | 0.27 | |||
| 21.88 | 60% | 21.28 | 8932 | 1942 | 326 | 5.95 | 0.35 | |||
| 21.71 | 70% | 30.46 | 9957 | 2427 | 457 | 5.31 | 0.44 | |||
| 21.52 | 80% | 41.19 | 10778 | 2853 | 583 | 4.89 | 0.52 | |||
| 21.31 | 90% | 52.47 | 11398 | 3216 | 694 | 4.63 | 0.58 | |||
| 21.07 | 100% | 64.37 | 11873 | 3496 | 787 | 4.44 | 0.63 |
Copyright © 2003-2026 T-motor, All rights reserved.