Technical Drawing





| Type | 4214 | Motor Dimension | φ49*58.95 |
| Magnet | Zinc-Plated Arc Magnets | Coil Insulation Test | 500V Withstand Voltage Test |
| Dynamic Balance Requirements Standards | ≤5mg | Configuration | 12N14P |
| Shaft Diameter | 6mm | Lead | 14AWG*400mm |
| Screw Diameter | Φ30-M4-4 | Prop Adapter Shaft Thread | M6 |
| Technical Specifications | |||
| Recommended Voltage | KV380 | Idle Current (10V) | 1.3A |
| Max Power | 1058W | Internal Resistance | 63.3mΩ |
| Rated Voltage (LiPo) | 6-12S | Peak Current | 48.74A |
| Max Thrust | 5.64kg | Weight (Incl. Cable) | 211.2g |
| Recommended Voltage | KV400 | Idle Current (10V) | 1.3A |
| Max Power | 886W | Internal Resistance | 63.3mΩ |
| Rated Voltage (LiPo) | 6-12S | Peak Current | 38.75A |
| Max Thrust | 4.41kg | Weight (Incl. Cable) | 211.2g |
| Recommended Set/Motor/Propeller/ESC | |||
| Motor | 4214 KV380 | Drone Frame Type | 15-inch X4 Frame |
| Propeller | C15*8*3 | Recommended Battery | 29.6v |
| ESC | V70A Se | Recommended Takeoff Weight | 12kg |
| Flight Controller | F7 Se | Recommended Takeoff Weight | 18kg |
| Test Data: | Takeoff Weight: 11 kg (5 kg Test Payload), Battery: 8S 30,000 mAh, Cruise Speed: 100 km/h, Flight Time: 30 min / 50 km Takeoff Weight: 18 kg (12 kg Test Payload), Battery: 8S 30,000 mAh, Cruise Speed: 80 km/h, Flight Time: 13 min / 18 km | ||
| Motor | 4214 KV380 | Drone Frame Type | 13-inch X4 Frame |
| Propeller | C13*10*3 | Recommended Battery | 29.6v |
| ESC | V70A Se | Recommended Takeoff Weight | 10kg |
| Flight Controller | F7 Se | Recommended Takeoff Weight | 14kg |
| Test Data: | Takeoff Weight: 11 kg (5 kg Test Payload), Battery: 8S 30,000 mAh, Cruise Speed: 100 km/h, Flight Time: 23 min / 39 km Takeoff Weight: 14 kg (8 kg Test Payload), Battery: 8S 30,000 mAh, Cruise Speed: 80 km/h, Flight Time: 17 min / 23 km | ||
| Type | Propeller | Voltage (V) | Throttle (%) | Current (A) | RPM | Thrust (g) | Power (W) | Efficiency (g/W) | Torque (N.m) | Operating Temperature (℃) |
| 4214 KV380 | C15*8*3 | 29.63 | 10% | 0.17 | 894 | 58 | 2 | 34.38 | 0.02 | 35℃ |
| 29.62 | 20% | 0.81 | 1846 | 282 | 15 | 18.50 | 0.08 | |||
| 29.60 | 30% | 2.25 | 2751 | 684 | 50 | 13.64 | 0.17 | |||
| 29.55 | 40% | 4.79 | 3598 | 1209 | 111 | 10.85 | 0.30 | |||
| 29.48 | 50% | 8.55 | 4383 | 1816 | 200 | 9.07 | 0.44 | |||
| 29.39 | 60% | 13.63 | 5109 | 2498 | 318 | 7.86 | 0.59 | |||
| 29.27 | 70% | 20.13 | 5791 | 3240 | 466 | 6.95 | 0.77 | |||
| 29.13 | 80% | 27.82 | 6403 | 4000 | 635 | 6.30 | 0.95 | |||
| 28.96 | 90% | 37.31 | 6990 | 4806 | 834 | 5.76 | 1.14 | |||
| 28.75 | 100% | 48.74 | 7538 | 5641 | 1058 | 5.33 | 1.34 | |||
| 4214 KV400 | C13*10*3 | 29.64 | 10% | 0.13 | 903 | 41 | 1 | 33.90 | 0.01 | 32℃ |
| 29.63 | 20% | 0.63 | 1892 | 209 | 12 | 17.53 | 0.06 | |||
| 29.60 | 30% | 1.74 | 2828 | 505 | 39 | 12.99 | 0.13 | |||
| 29.56 | 40% | 3.71 | 3715 | 912 | 87 | 10.43 | 0.22 | |||
| 29.51 | 50% | 6.70 | 4550 | 1391 | 160 | 8.67 | 0.34 | |||
| 29.44 | 60% | 10.79 | 5319 | 1927 | 258 | 7.46 | 0.46 | |||
| 29.34 | 70% | 16.09 | 6058 | 2520 | 383 | 6.58 | 0.60 | |||
| 29.22 | 80% | 22.57 | 6742 | 3140 | 533 | 5.89 | 0.75 | |||
| 29.09 | 90% | 29.74 | 7366 | 3742 | 694 | 5.39 | 0.90 | |||
| 28.93 | 100% | 38.75 | 7966 | 4414 | 886 | 4.98 | 1.06 |
Copyright © 2003-2026 T-motor, All rights reserved.