Technical Drawing

Updated upstream




| Type | 5315 | Motor Dimension | φ61.5*64 |
| Magnet | Zinc-Plated Arc Magnets | Coil Insulation Test | 500V Withstand Voltage Test |
| Dynamic Balance Requirements Standards | ≤5mg | Configuration | 12N14P |
| Shaft Diameter | 6mm | Lead | 14AWG*750mm |
| Screw Diameter | Φ30-M4-4 | Prop Adapter Shaft Thread | M6 |
| Technical Specifications | |||
| Recommended Voltage | KV280 | Idle Current (10V) | 2.2A |
| Max Power | 2502W | Internal Resistance | 23.3mΩ |
| Rated Voltage (LiPo) | 6-12S | Peak Current | 93.37A |
| Max Thrust | 9.59kg | Weight (Incl. Cable) | 336.4g |
| Recommended Set/Motor/Propeller/ESC | |||
| Motor | 5315 KV280 | Drone Frame Type | 15-inch X4 Frame |
| Propeller | c15x10x3 | Recommended Battery | 44.4v |
| ESC | C80A 12s | Recommended Takeoff Weight | 25kg |
| Flight Controller | F7pro | Recommended Takeoff Weight | 32kg |
| Test Data: | Takeoff Weight: 13 kg (5 kg Test Payload), Battery: 12S 30,000 mAh, Cruise Speed: 100 km/h, Flight Time: 32 min / 53 km Takeoff Weight: 32 kg (22 kg Test Payload), Battery: 12S 40,000 mAh, Cruise Speed: 80 km/h, Flight Time: 10 min / 13 km | ||
| Propeller | Voltage (V) | Throttle (%) | Current (A) | RPM | Thrust (g) | Power (W) | Efficiency (g/W) | Torque (N.m) | Operating Temperature (℃) |
| C15*10*3 | 44.43 | 10% | 0.22 | 990 | 95 | 3 | 28.14 | 0.03 | 44℃ |
| 44.41 | 20% | 1.11 | 2073 | 474 | 30 | 15.74 | 0.14 | ||
| 44.38 | 30% | 3.09 | 3125 | 1135 | 103 | 11.06 | 0.31 | ||
| 44.31 | 40% | 6.64 | 4115 | 1972 | 233 | 8.47 | 0.54 | ||
| 44.21 | 50% | 12.18 | 5052 | 2992 | 433 | 6.91 | 0.82 | ||
| 44.07 | 60% | 19.83 | 5940 | 4211 | 716 | 5.88 | 1.15 | ||
| 43.88 | 70% | 29.97 | 6772 | 5479 | 1068 | 5.13 | 1.51 | ||
| 43.64 | 80% | 43.03 | 7543 | 6846 | 1503 | 4.56 | 1.90 | ||
| 43.32 | 90% | 60.63 | 8301 | 8305 | 2016 | 4.12 | 2.32 | ||
| 42.70 | 100% | 93.37 | 8897 | 9592 | 2520 | 3.81 | 2.71 |
Need a product manual, CAD model, or other technical documents? Contact us for support.




| Type | 5315 | Motor Dimension | φ61.5*64 |
| Magnet | Zinc-Plated Arc Magnets | Coil Insulation Test | 500V Withstand Voltage Test |
| Dynamic Balance Requirements Standards | ≤5mg | Configuration | 12N14P |
| Shaft Diameter | 6mm | Lead | 14AWG*750mm |
| Screw Diameter | Φ30-M4-4 | Prop Adapter Shaft Thread | M6 |
| Technical Specifications | |||
| Recommended Voltage | KV280 | Idle Current (10V) | 2.2A |
| Max Power | 2502W | Internal Resistance | 23.3mΩ |
| Rated Voltage (LiPo) | 6-12S | Peak Current | 93.37A |
| Max Thrust | 9.59kg | Weight (Incl. Cable) | 336.4g |
| Recommended Set/Motor/Propeller/ESC | |||
| Motor | 5315 KV280 | Drone Frame Type | 15-inch X4 Frame |
| Propeller | c15x10x3 | Recommended Battery | 44.4v |
| ESC | C80A 12s | Recommended Takeoff Weight | 25kg |
| Flight Controller | F7pro | Recommended Takeoff Weight | 32kg |
| Test Data: | Takeoff Weight: 13 kg (5 kg Test Payload), Battery: 12S 30,000 mAh, Cruise Speed: 100 km/h, Flight Time: 32 min / 53 km Takeoff Weight: 32 kg (22 kg Test Payload), Battery: 12S 40,000 mAh, Cruise Speed: 80 km/h, Flight Time: 10 min / 13 km | ||
| Propeller | Voltage (V) | Throttle (%) | Current (A) | RPM | Thrust (g) | Power (W) | Efficiency (g/W) | Torque (N.m) | Operating Temperature (℃) |
| C15*10*3 | 44.43 | 10% | 0.22 | 990 | 95 | 3 | 28.14 | 0.03 | 44℃ |
| 44.41 | 20% | 1.11 | 2073 | 474 | 30 | 15.74 | 0.14 | ||
| 44.38 | 30% | 3.09 | 3125 | 1135 | 103 | 11.06 | 0.31 | ||
| 44.31 | 40% | 6.64 | 4115 | 1972 | 233 | 8.47 | 0.54 | ||
| 44.21 | 50% | 12.18 | 5052 | 2992 | 433 | 6.91 | 0.82 | ||
| 44.07 | 60% | 19.83 | 5940 | 4211 | 716 | 5.88 | 1.15 | ||
| 43.88 | 70% | 29.97 | 6772 | 5479 | 1068 | 5.13 | 1.51 | ||
| 43.64 | 80% | 43.03 | 7543 | 6846 | 1503 | 4.56 | 1.90 | ||
| 43.32 | 90% | 60.63 | 8301 | 8305 | 2016 | 4.12 | 2.32 | ||
| 42.70 | 100% | 93.37 | 8897 | 9592 | 2520 | 3.81 | 2.71 |
Need a product manual, CAD model, or other technical documents? Contact us for support.
Copyright © 2003-2026 T-motor, All rights reserved.