Technical Drawing

Updated upstream




| Type | 5318 | Motor Dimension | φ61.5*67 |
| Magnet | Zinc-Plated Arc Magnets | Coil Insulation Test | 500V Withstand Voltage Test |
| Dynamic Balance Requirements Standards | ≤5mg | Configuration | 12N14P |
| Shaft Diameter | 5mm | Lead | 14AWG*250mm |
| Screw Diameter | Φ30-M4-4 | Prop Adapter Shaft Thread | M6 |
| Technical Specifications | |||
| Recommended Voltage | KV280 | Idle Current (10V) | 1.45A |
| Max Power | 2315W | Internal Resistance | 51.4mΩ |
| Rated Voltage (LiPo) | 8-12S | Peak Current | 116.32A |
| Max Thrust | 10.7kg | Weight (Incl. Cable) | 395.3g |
| Recommended Set/Motor/Propeller/ESC | |||
| Motor | 5318 kv280 | Drone Frame Type | 18-inch X4 Frame |
| Propeller | GF18*10*3 | Recommended Battery | 44.4v |
| ESC | C80A 12s | Recommended Takeoff Weight | 30kg |
| Flight Controller | F7 Pro | Recommended Takeoff Weight | 36kg |
| Test Data: | Takeoff Weight: 15 kg (5 kg Test Payload), Battery: 12S 40,000 mAh, Cruise Speed: 100 km/h, Flight Time: 40 min / 66 km Takeoff Weight: 36 kg (26 kg Test Payload), Battery: 12S 40,000 mAh, Cruise Speed: 80 km/h, Flight Time: 10 min / 13 km | ||
| Type | Propeller | Voltage (V) | Throttle (%) | Current (A) | RPM | Thrust (g) | Power (W) | Efficiency (g/W) | Torque (N.m) | Operating Temperature (℃) |
| 5318 KV280 | GF18*10*3 | 44.44 | 10% | 0.26 | 930 | 160 | 6 | 27.75 | 0.06 | 54℃ |
| 44.41 | 20% | 1.68 | 1954 | 791 | 52 | 15.06 | 0.26 | |||
| 44.35 | 30% | 4.92 | 2894 | 1799 | 166 | 10.82 | 0.55 | |||
| 44.24 | 40% | 10.71 | 3757 | 3083 | 366 | 8.43 | 0.93 | |||
| 44.08 | 50% | 19.64 | 4557 | 4640 | 664 | 6.99 | 1.39 | |||
| 43.87 | 60% | 30.76 | 5227 | 6190 | 1015 | 6.10 | 1.85 | |||
| 43.59 | 70% | 46.32 | 5893 | 7944 | 1466 | 5.42 | 2.38 | |||
| 43.21 | 80% | 66.79 | 6435 | 9516 | 1937 | 4.91 | 2.87 | |||
| 42.74 | 90% | 91.29 | 6752 | 10529 | 2242 | 4.70 | 3.17 | |||
| 42.26 | 100% | 116.32 | 6818 | 10786 | 2315 | 4.66 | 3.24 |
Need a product manual, CAD model, or other technical documents? Contact us for support.




| Type | 5318 | Motor Dimension | φ61.5*67 |
| Magnet | Zinc-Plated Arc Magnets | Coil Insulation Test | 500V Withstand Voltage Test |
| Dynamic Balance Requirements Standards | ≤5mg | Configuration | 12N14P |
| Shaft Diameter | 5mm | Lead | 14AWG*250mm |
| Screw Diameter | Φ30-M4-4 | Prop Adapter Shaft Thread | M6 |
| Technical Specifications | |||
| Recommended Voltage | KV280 | Idle Current (10V) | 1.45A |
| Max Power | 2315W | Internal Resistance | 51.4mΩ |
| Rated Voltage (LiPo) | 8-12S | Peak Current | 116.32A |
| Max Thrust | 10.7kg | Weight (Incl. Cable) | 395.3g |
| Recommended Set/Motor/Propeller/ESC | |||
| Motor | 5318 kv280 | Drone Frame Type | 18-inch X4 Frame |
| Propeller | GF18*10*3 | Recommended Battery | 44.4v |
| ESC | C80A 12s | Recommended Takeoff Weight | 30kg |
| Flight Controller | F7 Pro | Recommended Takeoff Weight | 36kg |
| Test Data: | Takeoff Weight: 15 kg (5 kg Test Payload), Battery: 12S 40,000 mAh, Cruise Speed: 100 km/h, Flight Time: 40 min / 66 km Takeoff Weight: 36 kg (26 kg Test Payload), Battery: 12S 40,000 mAh, Cruise Speed: 80 km/h, Flight Time: 10 min / 13 km | ||
| Type | Propeller | Voltage (V) | Throttle (%) | Current (A) | RPM | Thrust (g) | Power (W) | Efficiency (g/W) | Torque (N.m) | Operating Temperature (℃) |
| 5318 KV280 | GF18*10*3 | 44.44 | 10% | 0.26 | 930 | 160 | 6 | 27.75 | 0.06 | 54℃ |
| 44.41 | 20% | 1.68 | 1954 | 791 | 52 | 15.06 | 0.26 | |||
| 44.35 | 30% | 4.92 | 2894 | 1799 | 166 | 10.82 | 0.55 | |||
| 44.24 | 40% | 10.71 | 3757 | 3083 | 366 | 8.43 | 0.93 | |||
| 44.08 | 50% | 19.64 | 4557 | 4640 | 664 | 6.99 | 1.39 | |||
| 43.87 | 60% | 30.76 | 5227 | 6190 | 1015 | 6.10 | 1.85 | |||
| 43.59 | 70% | 46.32 | 5893 | 7944 | 1466 | 5.42 | 2.38 | |||
| 43.21 | 80% | 66.79 | 6435 | 9516 | 1937 | 4.91 | 2.87 | |||
| 42.74 | 90% | 91.29 | 6752 | 10529 | 2242 | 4.70 | 3.17 | |||
| 42.26 | 100% | 116.32 | 6818 | 10786 | 2315 | 4.66 | 3.24 |
Need a product manual, CAD model, or other technical documents? Contact us for support.
Copyright © 2003-2026 T-motor, All rights reserved.