Technical Drawing






| Type | 4320SE | Motor Dimension | Φ51x65.8mm |
| Magnet | Nickel-Plated Arc Magnets | Coil Insulation Test | 500V Withstand Voltage Test |
| Dynamic Balance Requirements Standards | ≤5mg | Configuration | 12N14P |
| Shaft Diameter | 6mm | Bearing | 688-ZZ |
| Screw Diameter | Φ30-M4-4 | Lead | 14AWGx400mm |
| Packed Size | 380x320x365mm | Prop Adapter Shaft Thread | M6 |
| Packed Weight | 320g |
| Technical Specifications | |||
| Recommended Voltage | KV350 | Idle Current (10V) | 2.0A |
| Max Power | 772W | Internal Resistance | 53mΩ |
| Rated Voltage | 8-12S | Weight (Incl. Cable) | 300g |
Need a product manual, CAD model, or other technical documents? Contact us for support.
Copyright © 2003-2026 T-motor, All rights reserved.