Technical Drawing





| Type | 4218 | Motor Dimension | Φ49x62.95mm |
| Magnet | Nickel-Plated Arc Magnets | Coil Insulation Test | 800V Withstand Voltage Test |
| Dynamic Balance Requirements Standards | ≤5mg | Configuration | 12N14P |
| Shaft Diameter | 6mm | Bearing | 696-ZZ |
| Screw Diameter | Φ30-M4-4 | Lead | 14AWGx400mm |
| Prop Adapter Shaft Thread | M6 |
| Technical Specifications | |||
| Recommended Voltage | KV330 | Idle Current (10V) | 1.45A |
| Max Power | 781W | Internal Resistance | 83mΩ |
| Weight (Incl. Cable) | 249g | ||
Need a product manual, CAD model, or other technical documents? Contact us for support.
Copyright © 2003-2026 T-motor, All rights reserved.