Technical Drawing





| Type | 3215 | Motor Dimension | Φ37.9x47.5mm |
| Magnet | Nickel-Plated Arc Magnets | Coil Insulation Test | 500V Withstand Voltage Test |
| Dynamic Balance Requirements Standards | ≤3mg | Configuration | 12N14P |
| Shaft Diameter | 5mm | Bearing | 695-ZZ |
| Screw Diameter | Φ19-M3-4 | Lead | 18AWGx250mm |
| Prop Adapter Shaft Thread | M5 |
| Technical Specifications | |||
| Recommended Voltage | KV900 | Idle Current (10V) | 2.1A |
| Internal Resistance | 50mΩ | ||
| Recommended Set/Motor/Propeller/ESC | |||
| Motor | 3215 | ||
Need a product manual, CAD model, or other technical documents? Contact us for support.
Copyright © 2003-2026 T-motor, All rights reserved.