Technical Drawing





| Type | 2207 | Motor Dimension | Φ27.5x31.8mm |
| Magnet | Nickel-Plated Arc Magnets | Coil Insulation Test | 500V Withstand Voltage Test |
| Dynamic Balance Requirements Standards | ≤5mg | Configuration | 12N14P |
| Shaft Diameter | 5mm | Bearing | 684-ZZ |
| Screw Diameter | Φ16-M3-4 | Lead | 20AWGx150mm |
| Prop Adapter Shaft Thread | M5 |
| Technical Specifications | |||
| Recommended Voltage | KV2050 | Idle Current (10V) | 1.5A |
| Internal Resistance | 59mΩ | ||
Need a product manual, CAD model, or other technical documents? Contact us for support.
Copyright © 2003-2026 T-motor, All rights reserved.