Technical Drawing




| Type | C7.5x4.6 | Center Thickness | 8.6mm |
| Material | Carbon-blend Nylon | Hub Inner Diameter | 5mm |
| Weight | 12g | Blades | 3 |
| Pitch | 4.6in | Maximum Blade Width | 26.5mm |
| Prop Disc Diameter | 191mm | Recommended Power Combo | CINE66/F7PRO/C-55A |
| Type | Motor | Voltage (V) | Throttle | Current (A) | RPM | Thrust (g) | Power (W) | Efficiency (g/W) | Torque (N·m) | Operating Temperature (°C) |
| C7.5x4.6 | 2812 KV900 | 25.189 | 30% | 1.68 | 5842 | 286.08 | 42.306 | 6.763 | 0.04304 | — |
| 25.176 | 35% | 2.439 | 6739 | 390.02 | 61.396 | 6.353 | 0.05925 | |||
| 25.157 | 40% | 3.345 | 7569 | 500.85 | 84.139 | 5.953 | 0.07514 | |||
| 25.135 | 45% | 4.503 | 8409 | 626.1 | 113.184 | 5.532 | 0.0937 | |||
| 25.107 | 50% | 5.901 | 9261 | 763.5 | 148.157 | 5.153 | 0.11535 | |||
| 25.073 | 55% | 7.549 | 10100 | 914.16 | 189.269 | 4.83 | 0.13698 | |||
| 25.039 | 60% | 9.42 | 10851 | 1065.15 | 235.858 | 4.516 | 0.15997 | |||
| 24.998 | 65% | 11.481 | 11596 | 1212.3 | 287 | 4.224 | 0.18192 | |||
| 24.955 | 70% | 13.749 | 12303 | 1370.77 | 343.105 | 3.995 | 0.20577 | |||
| 24.907 | 75% | 16.197 | 12971 | 1533.72 | 403.414 | 3.802 | 0.22976 | |||
| 24.853 | 80% | 18.926 | 13648 | 1701.35 | 470.385 | 3.617 | 0.2549 | |||
| 24.793 | 85% | 22.006 | 14307 | 1872.49 | 545.586 | 3.432 | 0.28101 | |||
| 24.728 | 90% | 25.313 | 14924 | 2051.2 | 625.928 | 3.277 | 0.30754 | |||
| 24.661 | 95% | 28.765 | 15511 | 2223.04 | 709.353 | 3.134 | 0.33427 | |||
| 24.587 | 100% | 32.542 | 16105 | 2400.22 | 800.106 | 3 | 0.36142 |
Need a product manual, CAD model, or other technical documents? Contact us for support.
Copyright © 2003-2026 T-motor, All rights reserved.