Technical Drawing





| Model | 9X5 | Hub Diameter | 12.2mm |
| Includes | 1xCCW Prop 1xCW prop | Center thickness | 9mm |
| Blades | 3 | Hub Inner Diameter | 5mm |
| Material | Glass fiber nylon | Maximum blade width | 25.5mm |
| Pitch | 5in | Weight | 21.3g |
| Prop Disc Diameter | 242mm |
| Motor | Propeller | Throttle | Voltage (V) | Current (A) | Power (W) | RPM | Thrust (g) | Torque (N*m) | Efficiency (G/W) | Temperature (℃) |
| 2812 925KV | 9X5X3 | 10% | 24.03 | 0.34 | 8.1 | 2142 | 58.21 | 0.01 | 7.25 | / |
| 20% | 24.01 | 1.33 | 31.8 | 4003 | 250.63 | 0.05 | 7.87 | |||
| 30% | 23.99 | 3.13 | 75.1 | 5663 | 531.64 | 0.09 | 7.08 | |||
| 40% | 23.95 | 6.19 | 148.2 | 7188 | 887.61 | 0.15 | 5.99 | |||
| 50% | 23.88 | 10.81 | 258 | 8646 | 1275.35 | 0.21 | 4.94 | |||
| 60% | 23.78 | 17.54 | 417 | 9972 | 1780.68 | 0.29 | 4.27 | |||
| 70% | 23.65 | 24.5 | 579.5 | 11121 | 2190.36 | 0.37 | 3.78 | |||
| 80% | 23.5 | 35.08 | 824.2 | 12184 | 2759.08 | 0.45 | 3.35 | |||
| 90% | 23.35 | 45.53 | 1063 | 13078 | 3118.89 | 0.52 | 2.93 | |||
| 100% | 23.18 | 57 | 1321.4 | 13910 | 3547.62 | 0.59 | 2.69 | |||
| 2812 925KV | 9X5X3 | 10% | 24.03 | 0.33 | 7.9 | 2123 | 64.05 | 0.01 | 8.18 | / |
| 20% | 24.02 | 1.33 | 31.8 | 3998 | 269.66 | 0.05 | 8.48 | |||
| 30% | 23.99 | 3.2 | 76.8 | 5608 | 555.58 | 0.09 | 7.24 | |||
| 40% | 23.95 | 6.3 | 150.9 | 7132 | 912.35 | 0.15 | 6.05 | |||
| 50% | 23.88 | 10.93 | 261.1 | 8589 | 1320.43 | 0.22 | 5.06 | |||
| 60% | 23.78 | 17.38 | 413.5 | 9944 | 1791.71 | 0.3 | 4.33 | |||
| 70% | 23.65 | 24.99 | 590.8 | 11089 | 2253.36 | 0.37 | 3.82 | |||
| 80% | 23.5 | 34.86 | 819.3 | 12130 | 2725.58 | 0.45 | 3.33 | |||
| 90% | 23.35 | 45.18 | 1055.2 | 13062 | 3140.78 | 0.52 | 2.98 | |||
| 100% | 23.19 | 56.61 | 1312.5 | 13789 | 3541.25 | 0.59 | 2.7 | |||
| 3115 400KV | 9X5X3 | 10% | 48.03 | 0.21 | 10 | 2134 | 34.94 | 0.02 | 3.49 | / |
| 20% | 48.02 | 0.76 | 36.4 | 4101 | 237.8 | 0.05 | 6.53 | |||
| 30% | 48.01 | 1.46 | 70 | 5472 | 478.43 | 0.08 | 6.83 | |||
| 40% | 47.99 | 3.11 | 149.2 | 7101 | 855.57 | 0.14 | 5.74 | |||
| 50% | 47.95 | 5.51 | 264.4 | 8640 | 1300.32 | 0.22 | 4.92 | |||
| 60% | 47.91 | 8.61 | 412.3 | 10049 | 1783.81 | 0.29 | 4.33 | |||
| 70% | 47.85 | 12.15 | 581.5 | 11478 | 2357.55 | 0.39 | 4.05 | |||
| 80% | 47.77 | 17.44 | 833.4 | 12860 | 2986.12 | 0.5 | 3.58 | |||
| 90% | 47.66 | 23.77 | 1133 | 14133 | 3638.31 | 0.61 | 3.21 | |||
| 100% | 47.54 | 31.42 | 1493.4 | 15291 | 4299.18 | 0.72 | 2.88 | |||
| 3115 640KV | 9X5X3 | 10% | 32.08 | 0.33 | 10.6 | 2030 | 32.3 | 0.01 | 3.05 | / |
| 20% | 32.07 | 1.21 | 38.8 | 4108 | 242.27 | 0.04 | 6.25 | |||
| 30% | 32.04 | 2.64 | 84.6 | 5642 | 518.38 | 0.09 | 6.13 | |||
| 40% | 32.01 | 5.01 | 160.4 | 7183 | 881.96 | 0.14 | 5.5 | |||
| 50% | 31.95 | 8.72 | 278.5 | 8732 | 1333.48 | 0.22 | 4.79 | |||
| 60% | 31.88 | 13.91 | 443.4 | 10151 | 1821.49 | 0.3 | 4.11 | |||
| 70% | 31.8 | 19.43 | 617.9 | 11554 | 2389.36 | 0.39 | 3.87 | |||
| 80% | 31.67 | 27.77 | 879.4 | 12900 | 3017.99 | 0.5 | 3.43 | |||
| 90% | 31.53 | 37.44 | 1180.5 | 14120 | 3637.14 | 0.6 | 3.08 | |||
| 100% | 31.36 | 49.03 | 1537.4 | 15211 | 4279.5 | 0.71 | 2.78 | |||
| 3115 900KV | 9X5X3 | 10% | 24.05 | 0.49 | 11.8 | 2024 | 29.43 | 0.02 | 2.5 | / |
| 20% | 24.03 | 1.8 | 43.3 | 4233 | 256.16 | 0.05 | 5.92 | |||
| 30% | 24 | 3.88 | 93.1 | 5790 | 547.49 | 0.1 | 5.88 | |||
| 40% | 23.94 | 7.4 | 177.1 | 7367 | 932.59 | 0.16 | 5.27 | |||
| 50% | 23.84 | 12.55 | 299.3 | 8930 | 1403.56 | 0.23 | 4.69 | |||
| 60% | 23.72 | 20.69 | 490.7 | 10368 | 1901.73 | 0.32 | 3.88 | |||
| 70% | 23.6 | 28.85 | 680.8 | 11733 | 2479.64 | 0.41 | 3.64 | |||
| 80% | 23.43 | 40.61 | 951.3 | 13036 | 3083.88 | 0.51 | 3.24 | |||
| 90% | 23.22 | 54.17 | 1257.8 | 14176 | 3662.89 | 0.61 | 2.91 | |||
| 100% | 22.98 | 70.01 | 1608.9 | 15190 | 4246.05 | 0.71 | 2.64 | |||
| 3115 1050KV | 9X5X3 | 10% | 24.06 | 0.63 | 15.1 | 2212 | 38.4 | 0.02 | 2.55 | / |
| 20% | 24.04 | 2.32 | 55.6 | 4529 | 304.12 | 0.06 | 5.47 | |||
| 30% | 24 | 5.02 | 120.4 | 6230 | 644.54 | 0.11 | 5.35 | |||
| 40% | 23.91 | 9.78 | 233.9 | 7962 | 1098.91 | 0.18 | 4.7 | |||
| 50% | 23.78 | 17.28 | 411.1 | 9572 | 1623.82 | 0.27 | 3.95 | |||
| 60% | 23.65 | 26.61 | 629.2 | 11103 | 2216.81 | 0.36 | 3.52 | |||
| 70% | 23.48 | 37.46 | 879.6 | 12453 | 2812.5 | 0.46 | 3.2 | |||
| 80% | 23.28 | 51.33 | 1194.9 | 13723 | 3454.65 | 0.57 | 2.89 | |||
| 90% | 23.03 | 67.94 | 1564.4 | 14793 | 4024.29 | 0.67 | 2.57 | |||
| 100% | 22.73 | 83.5 | 1898 | 15628 | 4536.52 | 0.76 | 2.39 |
Copyright © 2003-2026 T-motor, All rights reserved.