Technical Drawing



| Type | C13x10 | Center Thickness | 13mm |
| Includes | 1xCCW Prop 1xCW Prop | Hub Inner Diameter | 6mm |
| Material | Glass Fiber Nylon | Blades | 3 |
| Weight | 38.6g | Maximum Blade Width | 27.1mm |
| Pitch | 10 Inch | Hub Diameter | 24mm |
| Prop Disc Diameter | 330mm |
| Type | Motor | Voltage (V) | Throttle | Current (A) | RPM | Thrust (g) | Power (W) | Efficiency (g/W) | Torque (N·m) | Operating Temperature (℃) |
| 13x10 | 4215 KV320 | 48.0 | 10% | 0.3 | 1245 | 81 | 14 | 5.74 | 0.03 | 92 (Ambient Temperature: 25) |
| 48.0 | 20% | 1.0 | 2550 | 394 | 48 | 8.23 | 0.11 | |||
| 47.9 | 30% | 2.7 | 3763 | 935 | 132 | 7.10 | 0.23 | |||
| 47.9 | 40% | 5.4 | 4820 | 1557 | 260 | 5.99 | 0.38 | |||
| 47.8 | 50% | 9.9 | 5918 | 2354 | 471 | 5.00 | 0.57 | |||
| 47.6 | 60% | 15.8 | 6899 | 3213 | 754 | 4.26 | 0.77 | |||
| 47.4 | 70% | 23.1 | 7772 | 4087 | 1094 | 3.74 | 0.98 | |||
| 47.2 | 80% | 33.4 | 8618 | 5000 | 1577 | 3.17 | 1.21 | |||
| 46.9 | 90% | 43.1 | 9254 | 5809 | 2025 | 2.87 | 1.41 | |||
| 46.7 | 100% | 55.1 | 9810 | 6555 | 2569 | 2.55 | 1.60 |
Need a product manual, CAD model, or other technical documents? Contact us for support.
Copyright © 2003-2026 T-motor, All rights reserved.