Technical Drawing



| Type | C13x12 | Center Thickness | 13mm |
| Includes | 1xCCW Prop 1xCW Prop | Hub Inner Diameter | 6mm |
| Material | Glass Fiber Nylon | Blades | 3 |
| Weight | 38.6g | Maximum Blade Width | 27.1mm |
| Pitch | 12 Inch | Hub Diameter | 24mm |
| Prop Disc Diameter | 330mm |
| Type | Motor | Voltage (V) | Throttle | Current (A) | RPM | Thrust (g) | Power (W) | Efficiency (g/W) | Torque (N·m) | Operating Temperature (℃) |
| 13x12 | 4220 KV350 | 48.1 | 10% | 0.4 | 1402 | 116 | 19 | 6.02 | 0.04 | 82 (Ambient Temperature: 25) |
| 48.0 | 20% | 1.7 | 2892 | 583 | 83 | 7.03 | 0.16 | |||
| 48.0 | 30% | 4.5 | 4226 | 1261 | 215 | 5.86 | 0.34 | |||
| 47.8 | 40% | 9.1 | 5438 | 2102 | 437 | 4.81 | 0.56 | |||
| 47.7 | 50% | 15.6 | 6490 | 3015 | 745 | 4.05 | 0.80 | |||
| 47.4 | 60% | 26.8 | 7687 | 4250 | 1272 | 3.34 | 1.14 | |||
| 47.1 | 70% | 41.3 | 8692 | 5459 | 1945 | 2.81 | 1.48 | |||
| 46.7 | 80% | 56.6 | 9498 | 6545 | 2643 | 2.48 | 1.79 | |||
| 46.2 | 90% | 74.0 | 10146 | 7525 | 3424 | 2.20 | 2.08 | |||
| 45.7 | 100% | 94.1 | 10673 | 8354 | 4304 | 1.94 | 2.33 |
Copyright © 2003-2026 T-motor, All rights reserved.