Technical Drawing




| Type | C15x8 | Center Thickness | 15mm |
| Includes | 1xCCW Prop 1xCW Prop | Hub Inner Diameter | 6mm |
| Material | Glass Fiber Nylon | Blades | 3 |
| Weight | 60.9g | Maximum Blade Width | 32.1mm |
| Pitch | 8 Inch | Hub Diameter | 27.5mm |
| Prop Disc Diameter | 381mm |
| Type | Motor | Voltage (V) | Throttle | Current (A) | RPM | Thrust (g) | Power (W) | Efficiency (g/W) | Torque (N·m) | Operating Temperature (℃) |
| 15x8 | 5315 KV500 | 29.7 | 10% | 0.4 | 740 | 18 | 13 | 1.35 | 0.08 | 48 (Ambient Temperature: 25) |
| 29.7 | 20% | 1.8 | 2365 | 428 | 54 | 7.89 | 0.14 | |||
| 29.6 | 30% | 4.8 | 3473 | 1063 | 142 | 7.51 | 0.29 | |||
| 29.4 | 40% | 9.2 | 4368 | 1759 | 271 | 6.48 | 0.45 | |||
| 29.2 | 50% | 17.5 | 5437 | 2806 | 511 | 5.49 | 0.71 | |||
| 28.9 | 60% | 27.6 | 6261 | 3715 | 796 | 4.67 | 0.95 | |||
| 28.5 | 70% | 39.7 | 7013 | 4857 | 1132 | 4.29 | 1.20 | |||
| 28.0 | 80% | 56.1 | 7736 | 6008 | 1572 | 3.82 | 1.50 | |||
| 27.4 | 90% | 74.8 | 8344 | 7052 | 2051 | 3.44 | 1.73 | |||
| 26.7 | 100% | 99.5 | 8939 | 8166 | 2651 | 3.08 | 2.06 |
Copyright © 2003-2026 T-motor, All rights reserved.