Technical Drawing




| Type | C15x10 | Center Thickness | 15mm |
| Includes | 1xCCW Prop 1xCW Prop | Hub Inner Diameter | 6mm |
| Material | Glass Fiber Nylon | Blades | 3 |
| Weight | 61.1g | Maximum Blade Width | 31.3mm |
| Pitch | 10 Inch | Hub Diameter | 27.5mm |
| Prop Disc Diameter | 381mm |
| Type | Motor | Voltage (V) | Throttle | Current (A) | RPM | Thrust (g) | Power (W) | Efficiency (g/W) | Torque (N·m) | Operating Temperature (℃) |
| 15x10 | 4220 KV350 | 48.1 | 10% | 0.5 | 1341 | 181 | 22 | 8.35 | 0.07 | 127 (Ambient Temperature: 25) |
| 48.0 | 20% | 2.3 | 2749 | 887 | 111 | 7.99 | 0.25 | |||
| 47.9 | 30% | 6.3 | 3960 | 1879 | 301 | 6.25 | 0.52 | |||
| 47.8 | 40% | 12.5 | 5021 | 3042 | 597 | 5.09 | 0.83 | |||
| 47.5 | 50% | 21.9 | 5984 | 4344 | 1043 | 4.16 | 1.19 | |||
| 47.1 | 60% | 38.3 | 7004 | 5936 | 1808 | 3.28 | 1.63 | |||
| 46.7 | 70% | 55.5 | 7674 | 7155 | 2591 | 2.76 | 1.98 | |||
| 46.2 | 80% | 75.0 | 8218 | 8192 | 3466 | 2.36 | 2.28 | |||
| 45.6 | 90% | 101.3 | 8441 | 8659 | 4615 | 1.88 | 2.42 | |||
| 44.9 | 100% | 126.2 | 8460 | 8706 | 5671 | 1.54 | 2.43 |
Copyright © 2003-2026 T-motor, All rights reserved.