Technical Drawing













| FC Model | F7 8S | ESC Model | 70A 8S 4IN1 |
| FC Size | 38*38*7mm | ESC Size | 44.4*41*6mm |
| FC Weight | 8g | ESC Weight | 12.3g |
| FC Packed Size | 65*65*20mm | Packed Size | 90*60*35mm |
| FC Packed Weight | 25g | Packed Weight | 50g |
| Specifications | |||
| Input Voltage | 4~8S | Con Current | 70A |
| Firmware | BETAFLIGHT | ESC MCU | AT32F421 |
| MCU | STM32F722 | ESC BEC | NONE |
| BEC | 5V3A&12V3A | Galvanometer Ratio | 150 |
| OSD | AT7456E&HD | Peak Current (5S) | 75A |
| Wireless | BLUETOOTH | ESC Firmware | AM32 |
| Mounting Hole | 30.5*30.5mm/Φ4mm | ESC Galvanometer | SUPPORT |
| Unified Target | F7 | Black Box | 128MB |
| Gyroscope | ICM-42688P | USB | TYPE-C |
| Uarts | 5 | ||
Need a product manual, CAD model, or other technical documents? Contact us for support.
Copyright © 2003-2026 T-motor, All rights reserved.