Technical Drawing

| Connection Diagram |
![]() |
Updated upstream



| Connection Diagram |
![]() |
| ESC Model | V-55A-6S | FC Model | F405 |
| ESC Weight | 44.5 (L)*43 (W)*6.3mm (H) | FC Size | 36 (L)*36 (W)*7 (H)mm |
| Packed Size | 13.5g | FC Weight | 7g |
| Specifications | |||
| MCU | EFM8BB21F16G | MCU | STM32F405 |
| MOSFET | High Performance MOSFET | IMU (Gyro) | ICM42688P |
| PowerInput | 3-6S LiPo (3-8S Selectable) | Black Box | 16M Black Box |
| Continuous Current | 55Ax4 | OSD | BetaFlight OSD (AT7456E Chip) |
| Burst Current | 65A (10Seconds) | Barometer | Selectable |
| ESC Telemetry | NO | USB Port | Type-C |
| Current Sensor Scale | 200 | DJl Air Unit Connector | YES |
| ESC Protocol | DSHOT300/600 | Dual Cameras | YES (Default: CAM1) |
| Firmware | Q_H_30_24k | PowerInput | 3S-8S LiPo |
| Mounting | 30.5x30.5mm (4mm Hole diameter) | BEC Output | 5V Output, The Total Current Load Is 3A 12V Output, The Total Current Load Is 2.5A |
| External Capacitor | 35V470uF or 35V1000uF Low ESR Capacitor (In The Package) | UART | 5 Sets |
| ESCSignal | M1-M8 | BOOT Button | YES |
| 12C | YES (SDA & SCL Pads Can Be Used For Magnetometer) | Firmware TargetName | STM32F405 |
| LED Pad | YES (Used for WS2812 LED Control) | Mounting | 30.5x30.5mm (4mm Hole Diameter) |
| Buzzer Pad | YES | ||
Need a product manual, CAD model, or other technical documents? Contact us for support.



| Connection Diagram |
![]() |
| ESC Model | V-55A-6S | FC Model | F405 |
| ESC Weight | 44.5 (L)*43 (W)*6.3mm (H) | FC Size | 36 (L)*36 (W)*7 (H)mm |
| Packed Size | 13.5g | FC Weight | 7g |
| Specifications | |||
| MCU | EFM8BB21F16G | MCU | STM32F405 |
| MOSFET | High Performance MOSFET | IMU (Gyro) | ICM42688P |
| PowerInput | 3-6S LiPo (3-8S Selectable) | Black Box | 16M Black Box |
| Continuous Current | 55Ax4 | OSD | BetaFlight OSD (AT7456E Chip) |
| Burst Current | 65A (10Seconds) | Barometer | Selectable |
| ESC Telemetry | NO | USB Port | Type-C |
| Current Sensor Scale | 200 | DJl Air Unit Connector | YES |
| ESC Protocol | DSHOT300/600 | Dual Cameras | YES (Default: CAM1) |
| Firmware | Q_H_30_24k | PowerInput | 3S-8S LiPo |
| Mounting | 30.5x30.5mm (4mm Hole diameter) | BEC Output | 5V Output, The Total Current Load Is 3A 12V Output, The Total Current Load Is 2.5A |
| External Capacitor | 35V470uF or 35V1000uF Low ESR Capacitor (In The Package) | UART | 5 Sets |
| ESCSignal | M1-M8 | BOOT Button | YES |
| 12C | YES (SDA & SCL Pads Can Be Used For Magnetometer) | Firmware TargetName | STM32F405 |
| LED Pad | YES (Used for WS2812 LED Control) | Mounting | 30.5x30.5mm (4mm Hole Diameter) |
| Buzzer Pad | YES | ||
Need a product manual, CAD model, or other technical documents? Contact us for support.
Copyright © 2003-2026 T-motor, All rights reserved.