
HEP-L 34*11.5 High-Performance
Ultra-Light Rotor
Propellers

Extended Flight
Endurance
Optimized Motor Propeller Matching

| Model | Motor Compatibility | Recommended Voltage | Recommended Takeoff Weight for Quadcopter |
|---|---|---|---|
| HEP-L 14*5.1 | MN4004 KV400 | 6S | 2.5kg |
| HEP-L 15*5.5 | MN4006 EVO KV380 | 6S | 3kg |
| HEP-L 16*6 | MN4006 EVO KV380 | 6S | 3.5kg |
| HEP-L 17*6.6 | MN5006 KV300 | 6S | 4kg |
| HEP-L 18*6.7 | MN5008 KV170 | 12S | 6kg |
| HEP-L 18*6.7 | MN5008 KV340 | 6S | 6kg |
| HEP-L 19*6.8 | MN5008 KV340 | 6S | 6kg |
| HEP-L 20*7 | MN501 KV300 | 6S | 6kg |
| HEP-L 21*7 | MN6007 II KV160 | 12S | 7kg |
| HEP-L 21*7 | MN6007 II KV320 | 6S | 7kg |
| HEP-L 22*7.2 | MN6007 II KV160 | 12S | 7kg |
| HEP-L 22*7.2 | MN6007 II KV320 | 6S | 7kg |
| HEP-L 24*7.8 | MN7005 KV115 | 12S | 6.5kg |
| HEP-L 24*7.8 | MN7005 KV230 | 6S | 6.5kg |
| HEP-L 26*8.8 | MN701S KV135 | 12S | 15kg |
| HEP-L 28*9 | U8II PRO KV100 | 12S | 12kg |
| HEP-L 28*9 | U8II Lite KV100 | 12S | 12kg |
| HEP-L 29*11 | U8II PRO KV100 | 12S | 13kg |
| HEP-L 29*11 | U8II Lite KV100 | 12S | 13kg |
| HEP-L 30*10.5 | U8Lite L KV95 | 12S | 13kg |
| HEP-L 32*11 | MN1005 V2.0 KV90 | 12S | 14kg |
| HEP-L 32*11 | MN1005 V2.0 KV100 | 12S | 18kg |
| HEP-L 34*11.5 | MN1010 KV90 | 12S | 18kg |
| HEP-L 36*12 | MN1010 KV90 | 12S | 20kg |
Forward Flight
Vibration Suppression


Lightweight and Durable
Scaling industrial-grade lightweight processes for ultra-lightweight mass production

Enhanced Damage Resistance
NS Series


HEP-L Series


Reliable Identification
and Protection




.png)

.png)



