HEP-S Series 28*9 High-Performance
Heavy-Lift Carbon Fiber Propellers

High Load Capacity · Fast Response · Motor Synergistic Design

  • 74gSingle Propeller Weight
  • 2350~3300RPMRecommended RPM Range
  • 3.8~7.6kgRecommended Thrust Range
HEP-S Series 28*9 High-Performance Heavy-Lift Carbon Fiber Propellers

Enhanced Structural Strength

Optimized layup structure
Optimized layup structure
T1100-grade carbon fiber reinforcement in high stress areas
T1100-grade carbon fiber reinforcement in high stress areas
25% increase in structural strength over the G Series
25% increase in structural strength over the G Series
Delivering reliable performance for heavy-lift missions such as mountainous hoisting, field transportation, and emergency response operations.
Delivering reliable performance for heavy-lift missions such as mountainous hoisting, field transportation, and emergency response operations.

*Performance data is based on T-MOTOR laboratory testing. Actual results may vary slightly due to differences in operating conditions, environmental factors, and application scenarios.

Rapid Dynamic Response

Lightweight structure and optimized center of gravity design deliver swift power response and steady flight transition.

*Performance data is based on T-MOTOR laboratory testing. Actual results may vary slightly due to operating conditions and motor configuration.

Extended Flight Endurance

Optimized airfoil, chord, and twist distribution enhance aerodynamic efficiency, delivering up to 3% longer flight endurance under the same power setup.

*Performance data is based on T-MOTOR laboratory testing. Actual results may vary slightly due to operating conditions and motor configuration.

Synergistic Powertrain Design

Co-developed with T-MOTOR power type motors for optimized thrust efficiency and precise power matching.

Model: HEP-S 28*9 · Motor Compatibility: MN805S KV150 · Recommended Voltage: 12S · Recommended Takeoff Weight for Quadcopter: 21kg

Reliable Identification and Protection

Integrated QR code molding and protective packaging improve lifetime traceability and transport safety.

Integrated QR code moldingProtective propeller bag
Social Media
Want to learn more about our products or provide industry solutions? Get help from a T-MOTOR expert.
Contact us via WhatsApp