MN1123 KV53 hero image

MN1123

Classic Silver-and-Black Motor Design
Optimized for Heavy-Lift UAVs

For heavy lift UAVs with a 80 kg (Quad) takeoff weight
KV53 Voltage24s
Max Thrust/Arm47.5kg
Rated Thrust/Arm20~22kg

Applicable Configurations

Multirotor 4-RotorMultirotor 4-Rotor
Multirotor 6-RotorMultirotor 6-Rotor
Multirotor 8-RotorMultirotor 8-Rotor
Multirotor CoaxialMultirotor Coaxial

Core Applications

Heavy-lift logistics & delivery
Heavy-lift logistics
& deliveryHeavy-lift logistics & delivery
Firefighting rescue and
emergency deliveryFirefighting rescue and emergency delivery
Agricultural and forestry crop
protection and large-area sprayingAgricultural and forestry crop protection and large-area spraying
High Environmental Adaptability and Protection Rating

High Environmental Adaptability and Protection Rating

IP45 for harsh environments

Ultra-Long Service Life and High Reliability

≥ 2000 hoursMTBF
-30℃~55℃Stable Operating Temperature

Dual Dust-Mesh Structure for Rotor and Stator

IP45 protection standard, balancing lightweight design with protective performance

Effectively resists water spray or heavy rain, ensuring stable motor operation in various harsh weather conditions.

Effectively resists water spray or heavy rain, ensuring stable motor operation in various harsh weather conditions.

No dust accumulation inside after high-dust testing; insulation performance remains intact and the motor operates normally.

Integrated High-Efficiency Cooling System

Built-in one-piece die-cast cooling fin structure doubles the heat dissipation area; compared with traditional split cooling structures, it enables faster heat transfer and higher cooling efficiency, reducing winding temperature by 5~8°C

MN1123 Recommendations

MN1123 Recommendations

Motor

MN1123

KV

53

ESC

M200A 24S

Propeller

VZ42

Voltage

24S

Recommended MTOW (Quad/X8)

80/110kg

Customization Options

Customization Options

Should there be any customization demand, please leave us your contact information for further communicate with you

Want to learn more about our products or provide industry solutions? Get help from a T-MOTOR expert.
Contact us via WhatsApp